Vinyl coating provides a more permanent solution for protecting cables against vibration. The screw mount area is bare to ensure firm tightening.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $1.1426 - $1.6783 | 7000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.6013 - $0.8821 | 2000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.5695 - $0.8366 | 5000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.6448 - $0.9452 | 3000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.5795 - $0.8502 | 2000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| NE18 | $1.1826 - $3.0653 | 1500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| $1.0601 - $2.749 | Request the lead time here |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $1.0994 - $2.8476 | 500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $1.254 - $3.2432 | 500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| NE3 | $0.5639 - $0.8287 | 42000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
|
| $0.6725 - $0.987 | 1000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.9276 - $2.3929 | 10500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $1.1254 - $2.9071 | 1000 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| NE8 | $0.6467 - $0.9494 | 7000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue