Quantity | Unit price |
---|---|
1000 - 4999 | $0.0475 |
5000 - 9999 | $0.045 |
10000 - 14999 | $0.0425 |
15000 - 19999 | $0.0403 |
20000 + | $0.0379 |
Holding Capacity | 9.1 kg |
---|---|
Holding Capacity | 20 lbs |
Hook Length | 101.6 mm |
Hook Length | 4 in |
Full Material | Cold Drawn Spring Steel |
Shape | V Shaped |
Wire Diameter | 1.9 mm |
Wire Diameter | 0.075 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue