Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.

  • Fast and easy installation
  • High strength and versatile
  • Colors; Black, Natural and White
  • Head Styles: Round, Truss and Mushroom
  • Crossed, Slotted and Round Socket Drive Type

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
$0.2148 - $0.2991 1250 In stock
0.492 in
0.079 - 0.276 in
$0.1107 - $0.2197 250 In stock
0.689 in
0.118 - 0.354 in
$0.1107 - $0.2197 Request the lead time here
0.689 in
0.118 - 0.354 in
$0.2715 - $0.3745 250 In stock
0.472 in
0.157 - 0.276 in
$0.3243 - $0.45 Request the lead time here
0.787 in
0.118 - 0.394 in
$0.2362 - $0.3269 21500 In stock
0.591 in
0.079 - 0.315 in
$0.2791 - $0.3871 250 In stock
0.787 in
0.118 - 0.394 in
$0.2148 - $0.2991 250 In stock
0.492 in
0.079 - 0.276 in
$0.3017 - $0.4148 250 In stock
0.63 in
0.157 - 0.276 in
$0.2362 - $0.3269 Request the lead time here
0.591 in
0.079 - 0.315 in
$0.2791 - $0.3871 Request the lead time here
0.787 in
0.118 - 0.394 in
$0.3118 - $0.4279 1000 In stock
0.252 in
0.563 in
0.252 in
$0.2402 - $0.3295 Request the lead time here
0.189 in
0.625 in
0.189 in
61APM25150 $0.1088 - $0.1491 12000 In stock
0.252 in
0.563 in
0.252 in
$0.2198 - $0.3016 Request the lead time here
0.252 in
0.438 in
0.252 in
$0.2486 - $0.341 7000 In stock
0.252 in
0.625 in
0.252 in
61APT25100 $0.0996 - $0.1367 155985 In stock
0.252 in
0.625 in
0.252 in
$0.0906 - $0.1243 16000 In stock
0.252 in
0.563 in
0.252 in
$0.3118 - $0.4279 Request the lead time here
0.252 in
0.438 in
0.252 in
$0.3118 - $0.4279 Request the lead time here
0.252 in
0.625 in
0.252 in
  • of 4
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105059902

Price Range
$0.2991 - $0.2148

Stock Levels
1250 In stock
Attributes
  • Panel Thickness Range
    0.079 - 0.276 in
  • Head Diameter
    0.492 in
  • Head Height
    0.047 in
  • Anchor Length
    0.378 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107059902

Price Range
$0.2197 - $0.1107

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 3.0 - 9.0 mm | 0.118 - 0.354 in

113107000002

Price Range
$0.2197 - $0.1107

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.354 in
  • Head Diameter
    0.689 in
  • Head Height
    0.055 in
  • Anchor Length
    0.476 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000169902

Price Range
$0.3745 - $0.2715

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.157 - 0.276 in
  • Head Diameter
    0.472 in
  • Head Height
    0.059 in
  • Anchor Length
    0.433 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113000369902

Price Range
$0.45 - $0.3243

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Head Diameter
    0.787 in
  • Head Height
    0.059 in
  • Anchor Length
    0.551 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

113106059902

Price Range
$0.3269 - $0.2362

Stock Levels
21500 In stock
Attributes
  • Panel Thickness Range
    0.079 - 0.315 in
  • Head Diameter
    0.591 in
  • Head Height
    0.051 in
  • Anchor Length
    0.421 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113108059902

Price Range
$0.3871 - $0.2791

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Head Diameter
    0.787 in
  • Head Height
    0.059 in
  • Anchor Length
    0.531 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 2.0 - 7.0 mm | 0.079 - 0.276 in

113105000002

Price Range
$0.2991 - $0.2148

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.079 - 0.276 in
  • Head Diameter
    0.492 in
  • Head Height
    0.047 in
  • Anchor Length
    0.378 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; ; Panel Thickness Range 4.0 - 7.0 mm | 0.157 - 0.276 in

113000269902

Price Range
$0.4148 - $0.3017

Stock Levels
250 In stock
Attributes
  • Panel Thickness Range
    0.157 - 0.276 in
  • Head Diameter
    0.63 in
  • Head Height
    0.059 in
  • Anchor Length
    0.433 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

113106000002

Price Range
$0.3269 - $0.2362

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.079 - 0.315 in
  • Head Diameter
    0.591 in
  • Head Height
    0.051 in
  • Anchor Length
    0.421 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Natural ; Truss ; ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

113108000002

Price Range
$0.3871 - $0.2791

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Head Diameter
    0.787 in
  • Head Height
    0.059 in
  • Anchor Length
    0.531 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASM25150

Price Range
$0.4279 - $0.3118

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 4.8 mm | 0.189 in ; Panel Thickness Range 4.8 mm | 0.189 in

61AST18075

Price Range
$0.3295 - $0.2402

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25150

Price Range
$0.1491 - $0.1088

Stock Levels
12000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASR25075

Price Range
$0.3016 - $0.2198

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25100

Price Range
$0.341 - $0.2486

Stock Levels
7000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APT25100

Price Range
$0.1367 - $0.0996

Stock Levels
155985 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Mushroom ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61APM25075

Price Range
$0.1243 - $0.0906

Stock Levels
16000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Round ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61ASR25150

Price Range
$0.4279 - $0.3118

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25150

Price Range
$0.4279 - $0.3118

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in