Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
STI1260B $0.4104 - $1.59 2200 In stock
Black
PA
18
TAS270A $2.1114 - $13.67 7512 In stock
Natural
Steel
16-18
$9.2361 - $19.0074 Request the lead time here
Black
PA;Brass
$10.089 - $20.7672 Request the lead time here
Black
PA;Brass
$9.9603 - $20.5031 Request the lead time here
Black
PA;Brass
$11.5855 - $23.8471 Request the lead time here
Black
PA;Brass
$9.1235 - $18.7781 Request the lead time here
Black
PA;Brass
16
$9.1235 - $18.7781 Request the lead time here
Black
PA;Brass
11
$10.6199 - $21.8513 264 In stock
Black
PA;Brass
16
$9.2361 - $19.0074 Request the lead time here
Black
PA;Brass
$9.912 - $20.4153 Request the lead time here
Black
PA;Brass
$9.8316 - $20.2392 Request the lead time here
Black
PA;Brass
$11.1188 - $22.8792 Request the lead time here
Black
PA;Brass
$11.5855 - $23.8471 Request the lead time here
Black
PA;Brass
$9.0432 - $18.6011 56 In stock
Black
PA;Brass
11
$9.912 - $20.4153 Request the lead time here
Black
PA;Brass
$9.8316 - $20.2392 Request the lead time here
Black
PA;Brass
$11.0705 - $22.7911 Request the lead time here
Black
PA;Brass
$11.1188 - $22.8792 Request the lead time here
Black
PA;Brass
$0.4606 - $1.3526 Request the lead time here
M10
Black
HDPE
1-1.5
  • of 5
Square Glide - ; ;

STI1260B

Price Range
$1.59 - $0.4104

Stock Levels
2200 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

TAS270A

Price Range
$13.67 - $2.1114

Stock Levels
7512 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - ; ;

1286359

Price Range
$19.0074 - $9.2361

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286363

Price Range
$20.7672 - $10.089

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286367

Price Range
$20.5031 - $9.9603

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286371

Price Range
$23.8471 - $11.5855

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0200A

Price Range
$18.7781 - $9.1235

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0400A

Price Range
$18.7781 - $9.1235

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    11
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0600A

Price Range
$21.8513 - $10.6199

Stock Levels
264 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286358

Price Range
$19.0074 - $9.2361

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286362

Price Range
$20.4153 - $9.912

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286366

Price Range
$20.2392 - $9.8316

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286370

Price Range
$22.8792 - $11.1188

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286374

Price Range
$23.8471 - $11.5855

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0350A

Price Range
$18.6011 - $9.0432

Stock Levels
56 In stock
Attributes
  • Compatible Tube Gauge
    11
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286361

Price Range
$20.4153 - $9.912

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286365

Price Range
$20.2392 - $9.8316

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286369

Price Range
$22.7911 - $11.0705

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286373

Price Range
$22.8792 - $11.1188

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
$1.3526 - $0.4606

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE