Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$11.7462 - $24.1991 Request the lead time here
M12
Black
Glass-Filled Nylon
$0.5202 - $1.4431 14126 In stock
1/4-20
Natural
Nylon
17
$0.544 - $1.0584 Request the lead time here
3/8-16
Black
HDPE
16-18
$0.7827 - $1.5227 Request the lead time here
3/8-16
Black
HDPE
16-18
$10.6038 - $21.8232 Request the lead time here
M12
Black
Glass-Filled Nylon
$12.1004 - $24.9032 Request the lead time here
M16
Black
Glass-Filled Nylon
$10.1695 - $20.9433 Request the lead time here
M12
Black
Glass-Filled Nylon
$10.6038 - $21.8232 Request the lead time here
M16
Black
Glass-Filled Nylon
  • of 4
Round Glide - ; Thread Size - M12 ;

1286391

Price Range
$24.1991 - $11.7462

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100A

Price Range
$1.4431 - $0.5202

Stock Levels
14126 In stock
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 3/8-16 ;

RDM0650A

Price Range
$1.0584 - $0.544

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0950A

Price Range
$1.5227 - $0.7827

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M12 ;

1286388

Price Range
$21.8232 - $10.6038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286392

Price Range
$24.9032 - $12.1004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M12 ;

1286381

Price Range
$20.9433 - $10.1695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286385

Price Range
$21.8232 - $10.6038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass