Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$10.1051 - $19.6308 Request the lead time here
5/8-11
Black
Glass-Filled Nylon
16
$11.6819 - $22.7042 Request the lead time here
5/8-11
Black
Glass-Filled Nylon
16
$11.6819 - $22.7042 Request the lead time here
5/8-11
Black
Glass-Filled Nylon
12
$0.3604 - $0.6995 Request the lead time here
1/4-20
Black
HDPE
12-14
$0.2637 - $0.7322 Request the lead time here
1/4-20
Black
HDPE
18
$9.751 - $18.9552 Request the lead time here
3/8-16
Black
Glass-Filled Nylon
16
RDH0350A $11.5049 - $22.3662 Request the lead time here
1/2-13
Black
Glass-Filled Nylon
16
$11.5049 - $22.3662 Request the lead time here
1/2-13
Black
Glass-Filled Nylon
12
$0.3247 - $0.6302 7421 In stock
1/4-20
Black
HDPE
16-18
$0.4175 - $0.8105 1996 In stock
5/16-18
Black
HDPE
16-18
$0.5315 - $1.0345 Request the lead time here
5/16-20
Black
HDPE
10-11
$0.5762 - $1.1173 1121 In stock
3/8-16
Black
HDPE
16-18
$1.4551 - $8.8931 2000 In stock
5/16 - 18
Steel
16-18
$2.1723 - $14.0493 1011 In stock
3/8 - 16
Steel
16-18
1286380 $9.9603 - $20.5031 Request the lead time here
M10
Black
Glass-Filled Nylon
$0.4938 - $1.3727 Request the lead time here
1/4-20
Natural
HDPE
18
$0.6546 - $1.8183 15995 In stock
1/4-20
Natural
HDPE
18
$11.3118 - $22.0123 Request the lead time here
3/8-16
Black
Glass-Filled Nylon
16
$11.3118 - $22.0123 Request the lead time here
3/8-16
Black
Glass-Filled Nylon
12
$0.3442 - $0.6717 8131 In stock
1/4-20
Black
HDPE
16-18
  • of 4
Round Glide - ; Thread Size - 5/8-11 ;

RDH0200A

Price Range
$19.6308 - $10.1051

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0400A

Price Range
$22.7042 - $11.6819

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0600A

Price Range
$22.7042 - $11.6819

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    5/8-11
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0200A

Price Range
$0.6995 - $0.3604

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100B

Price Range
$0.7322 - $0.2637

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 3/8-16 ;

RDH0100A

Price Range
$18.9552 - $9.751

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/2-13 ;

RDH0350A

Price Range
$22.3662 - $11.5049

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/2-13
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/2-13 ;

RDH0550A

Price Range
$22.3662 - $11.5049

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    1/2-13
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0150A

Price Range
$0.6302 - $0.3247

Stock Levels
7421 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0350A

Price Range
$0.8105 - $0.4175

Stock Levels
1996 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-20 ;

RDM0550A

Price Range
$1.0345 - $0.5315

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    5/16-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0750A

Price Range
$1.1173 - $0.5762

Stock Levels
1121 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR240A

Price Range
$8.8931 - $1.4551

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc-Plated
Round Glide - ; Thread Size - 3/8 - 16 ;

TAR470A

Price Range
$14.0493 - $2.1723

Stock Levels
1011 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc-Plated
Round Glide - ; Thread Size - M10 ;

1286380

Price Range
$20.5031 - $9.9603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100A

Price Range
$1.3727 - $0.4938

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

LRT1140A

Price Range
$1.8183 - $0.6546

Stock Levels
15995 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 3/8-16 ;

RDH0300A

Price Range
$22.0123 - $11.3118

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/8-16 ;

RDH0500A

Price Range
$22.0123 - $11.3118

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0100A

Price Range
$0.6717 - $0.3442

Stock Levels
8131 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel