Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: PP, Nylon, HDPE, LDPE
  • Colour: Yellow, Black, Natural, Blue, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard (All) Compatible Thread Sizes (All) View
$0.1188 - $0.7264 146070 In stock
UNF
BL10C $0.4259 - $1.0668 58800 In stock
UNF
1-1/16-12
$0.3115 - $0.7768 19950 In stock
UNF
7/8-14
$0.1636 - $0.4119 72243 In stock
UNF
1-7/16-12
TF10A $0.0853 - $0.5209 5000 In stock
UNF
9/16-18
$0.1521 - $0.9296 27193 In stock
UNF
1-3/16-12
TMO106A $0.1187 - $0.7252 18312 In stock
UNF
$0.2051 - $0.5153 9417 In stock
UNF
$0.2198 - $1.3434 27000 In stock
UNF
9/16-18
$0.0829 - $0.1289 10000 In stock
UNF
7/16" x 20
$0.1164 - $0.181 5000 In stock
UNF
M10
  • of 4
UNF Threaded Protection Plug: UNF Fully Threaded

B6A

Price Range
$0.7264 - $0.1188

Stock Levels
146070 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Overall Diameter
    0.810 in
  • Material
    HDPE
  • Color
    Blue
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - 1-1/16-12 Fully Threaded

BL10C

Price Range
$1.0668 - $0.4259

Stock Levels
58800 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Overall Diameter
    1.310 in
  • Overall Height
    1.000 in
  • Material
    Nylon
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - 7/8-14 Fully Threaded

BL8B

Price Range
$0.7768 - $0.3115

Stock Levels
19950 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    7/8-14
  • Overall Diameter
    1.060 in
  • Overall Height
    0.890 in
  • Material
    Nylon
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - 1-7/16-12 Fully Threaded

TF60A

Price Range
$0.4119 - $0.1636

Stock Levels
72243 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Overall Diameter
    1.630 in
  • Material
    PE
  • Color
    Red
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - 9/16-18 Fully Threaded

TF10A

Price Range
$0.5209 - $0.0853

Stock Levels
5000 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    9/16-18
  • Overall Diameter
    0.690 in
  • Material
    PE
  • Color
    Red
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - 1-3/16-12 Fully Threaded

TF50A

Price Range
$0.9296 - $0.1521

Stock Levels
27193 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Overall Diameter
    1.320 in
  • Material
    PE
  • Color
    Red
UNF Threaded Protection Plug: UNF Fully Threaded

TMO106A

Price Range
$0.7252 - $0.1187

Stock Levels
18312 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Overall Diameter
    0.780 in
  • Material
    HDPE
  • Color
    Red
UNF Threaded Protection Plug: UNF Fully Threaded

TMO116A

Price Range
$0.5153 - $0.2051

Stock Levels
9417 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Overall Diameter
    1.560 in
  • Material
    HDPE
  • Color
    Red
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - 9/16-18 Fully Threaded

BL5C

Price Range
$1.3434 - $0.2198

Stock Levels
27000 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    9/16-18
  • Overall Diameter
    0.750 in
  • Overall Height
    0.690 in
  • Material
    Nylon
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - 7/16" x 20

20598136

Price Range
$0.1289 - $0.0829

Stock Levels
10000 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    7/16" x 20
  • Overall Diameter
    0.677 in
  • Overall Height
    0.634 in
  • Material
    LDPE - PIR
UNF Threaded Protection Plug: UNF Compatible Thread Sizes - M10

20598075

Price Range
$0.181 - $0.1164

Stock Levels
5000 In stock
Attributes
  • Compatible Thread Standard (All)
    UNF
  • Compatible Thread Sizes (All)
    M10
  • Overall Diameter
    0.602 in
  • Overall Height
    0.575 in
  • Material
    LDPE - PIR