Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| 10459A | $0.9298 - $2.3172 | 2400 In stock |
Fully Threaded
|
1.965 in
49.9 mm
|
1-1/4-11
|
|
| 10319A | $1.6076 - $4.0227 | 155 In stock |
Fully Threaded
|
4.134 in
105.0 mm
|
3-11
|
|
| $0.1361 - $0.8317 | 4000 In stock |
Fully Threaded
|
0.74 in
18.8 mm
|
1/4-19
|
||
| $0.4143 - $2.532 | 1500 In stock |
Fully Threaded
|
1.567 in
39.8 mm
|
1-11
|
||
| $1.1034 - $2.7517 | 760 In stock |
Fully Threaded
|
2.902 in
73.7 mm
|
2-11
|
||
| $0.1358 - $0.83 | 525 In stock |
Fully Threaded
|
0.646 in
16.4 mm
|
1/8-28
|
||
| $0.7764 - $1.947 | 680 In stock |
Fully Threaded
|
2.173 in
55.2 mm
|
1-1/2-11
|
||
| $0.2536 - $1.5495 | 2500 In stock |
Fully Threaded
|
1.232 in
31.3 mm
|
5/8-14
|
||
| 10731A | $0.2867 - $1.7522 | 68 In stock |
Fully Threaded
|
1.272 in
32.3 mm
|
3/4-14
|
|
| $0.3535 - $2.1597 | 12000 In stock |
Fully Threaded
|
1.496 in
38.0 mm
|
7/8-14
|
||
| $0.2448 - $1.496 | 4786 In stock |
Fully Threaded
|
1.102 in
28.0 mm
|
1/2-14
|
||
| $0.1636 - $1.0002 | 3427 In stock |
Fully Threaded
|
0.902 in
22.9 mm
|
3/8-19
|
||
| $0.093 - $0.1446 | 5000 In stock |
|
0.815 in
20.7 mm
|
3/8"
|
||
| $0.0683 - $0.1063 | 4500 In stock |
|
0.748 in
19.0 mm
|
1/4" x 19
|
||
| $0.5528 - $0.8599 | 800 In stock |
|
2.205 in
56.0 mm
|
1.1/2" x 11
|
||
| $0.069 - $0.1074 | 10000 In stock |
|
0.638 in
16.2 mm
|
1/4"
|
||
| $0.1766 - $0.2747 | 2000 In stock |
|
1.26 in
32.0 mm
|
3/4" x 14
|
||
| $0.2017 - $0.3137 | 1500 In stock |
|
1.575 in
40.0 mm
|
1" x 11
|
||
| $0.0858 - $0.1334 | 5000 In stock |
|
0.866 in
22.0 mm
|
3/8" x 19
|
||
| $0.0633 - $0.0984 | 5000 In stock |
|
0.63 in
16.0 mm
|
1/8" x 28