Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Engagement | Overall Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.1361 - $0.8317 | 4000 In stock |
Fully Threaded
|
0.74 in
18.8 mm
|
1/4-19
|
||
| $1.1034 - $2.7517 | 760 In stock |
Fully Threaded
|
2.902 in
73.7 mm
|
2-11
|
||
| $0.2536 - $1.5495 | 2500 In stock |
Fully Threaded
|
1.232 in
31.3 mm
|
5/8-14
|
||
| 10731A | $0.2867 - $1.7522 | 68 In stock |
Fully Threaded
|
1.272 in
32.3 mm
|
3/4-14
|
|
| $0.3535 - $2.1597 | 12000 In stock |
Fully Threaded
|
1.496 in
38.0 mm
|
7/8-14
|
||
| 10319A | $1.6076 - $4.0227 | 155 In stock |
Fully Threaded
|
4.134 in
105.0 mm
|
3-11
|
|
| 10459A | $0.9298 - $2.3172 | 2400 In stock |
Fully Threaded
|
1.965 in
49.9 mm
|
1-1/4-11
|
|
| $0.2448 - $1.496 | 5386 In stock |
Fully Threaded
|
1.102 in
28.0 mm
|
1/2-14
|
||
| $0.1636 - $1.0002 | 3427 In stock |
Fully Threaded
|
0.902 in
22.9 mm
|
3/8-19
|
||
| $0.1358 - $0.83 | 525 In stock |
Fully Threaded
|
0.646 in
16.4 mm
|
1/8-28
|
||
| $0.7764 - $1.947 | 680 In stock |
Fully Threaded
|
2.173 in
55.2 mm
|
1-1/2-11
|
||
| $0.4143 - $2.532 | 1500 In stock |
Fully Threaded
|
1.567 in
39.8 mm
|
1-11
|
||
| $0.0633 - $0.0984 | 5000 In stock |
|
0.63 in
16.0 mm
|
1/8" x 28
|
||
| $0.1766 - $0.2747 | 2000 In stock |
|
1.26 in
32.0 mm
|
3/4" x 14
|
||
| $0.2017 - $0.3137 | 1500 In stock |
|
1.575 in
40.0 mm
|
1" x 11
|
||
| $0.093 - $0.1446 | 5000 In stock |
|
0.815 in
20.7 mm
|
3/8"
|
||
| $0.6656 - $1.0353 | 200 In stock |
|
2.677 in
68.0 mm
|
2" x 11
|
||
| $0.5528 - $0.8599 | 800 In stock |
|
2.205 in
56.0 mm
|
1.1/2" x 11
|
||
| $0.1636 - $0.2545 | 3000 In stock |
|
1.063 in
27.0 mm
|
1/2" x 14
|
||
| $0.3589 - $0.5583 | 800 In stock |
|
1.969 in
50.0 mm
|
1.1/4" x 11
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue