Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View |
---|---|---|---|---|---|
G14A | $0.0659 - $0.824 | 143415 In stock |
3/4 in
|
0.625 in
15.9 mm
|
|
$0.0793 - $0.9888 | 8922 In stock |
1.000 in
|
0.781 in
19.8 mm
|
||
$0.1444 - $1.9124 | 52629 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
$0.4541 - $5.6901 | 1600 In stock |
1-5/16-12
|
0.874 in
22.2 mm
|
||
11041A | $0.1834 - $2.301 | 49800 In stock |
9/16-18
|
0.531 in
13.5 mm
|
|
$0.3685 - $4.6018 | 39250 In stock |
1-14
|
0.677 in
17.2 mm
|
||
$0.0578 - $0.7199 | 79551 In stock |
5/8-18
|
0.813 in
20.7 mm
|
||
$0.1774 - $2.2231 | 7661 In stock |
1/2-20
|
0.531 in
13.5 mm
|
||
$0.1543 - $1.9279 | 10253 In stock |
7/16-24
|
0.539 in
13.7 mm
|
||
$0.3903 - $4.8972 | 3996 In stock |
1-1/16-12
|
0.748 in
19 mm
|
||
$0.2006 - $2.5032 | 8200 In stock |
5/8-18
|
0.614 in
15.6 mm
|
||
$0.0862 - $1.0743 | 42245 In stock |
1-1/16-12
|
0.813 in
20.7 mm
|
||
G3A | $0.0467 - $0.583 | 9264 In stock |
7/16 in
|
0.313 in
8 mm
|
|
$0.4119 - $5.146 | 15100 In stock |
1-3/16-12
|
0.752 in
19.1 mm
|
||
$0.608 - $7.5714 | 1198 In stock |
1-5/8-12
|
0.866 in
22 mm
|
||
$0.5676 - $7.0738 | 11690 In stock |
1-7/16-12
|
0.854 in
21.7 mm
|
||
$0.0936 - $1.1676 | 10000 In stock |
1-1/16 in
|
1.000 in
25.4 mm
|
||
G11A | $0.0571 - $0.7121 | 65000 In stock |
5/8 in
|
0.563 in
14.3 mm
|
|
$0.0806 - $1.0074 | 3500 In stock |
7/8 in
|
0.437 in
11.1 mm
|
||
G1A | $0.0445 - $0.5536 | 55237 In stock |
3/8-24
|
0.469 in
11.9 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue