Menu Search

Threaded Protection Caps - BSP/Gas Threads

In stock

Threaded Protection Caps for BSP/Gas Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
13 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.4897 - $6.1254 17645 In stock
1-1/4-11
$0.5552 - $6.9494 2190 In stock
1-1/2-11
10198A $0.2193 - $2.7362 14989 In stock
1/2-14
$0.3826 - $4.7885 Request the lead time here
1-11
10392A $0.1364 - $1.7102 5000 In stock
1/8-28
$0.328 - $4.1044 1500 In stock
7/8-14
$1.5501 - $10.2608 900 In stock
2-1/2-11
$1.0884 - $7.1982 350 In stock
2-1/4-11
$0.2209 - $2.783 3000 In stock
5/8-14
$0.1588 - $1.99 4900 In stock
3/8-19
$0.8581 - $10.7272 550 In stock
2-11
$0.1408 - $1.7568 5000 In stock
1/4-19
$0.2473 - $3.0784 18534 In stock
3/4-14
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1-1/4-11 Threaded Height 13 mm | 0.512 in

10167A

Price Range
$6.1254 - $0.4897

Stock Levels
17645 In stock
Attributes
  • Overall Diameter
    1.748 in
  • Overall Height
    0.780 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-1/4-11
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1-1/2-11 Threaded Height 14 mm | 0.551 in

10432A

Price Range
$6.9494 - $0.5552

Stock Levels
2190 In stock
Attributes
  • Overall Diameter
    1.980 in
  • Overall Height
    0.807 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-1/2-11
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1/2-14 Threaded Height 7 mm | 0.276 in

10198A

Price Range
$2.7362 - $0.2193

Stock Levels
14989 In stock
Attributes
  • Overall Diameter
    0.913 in
  • Overall Height
    0.531 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1/2-14
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1-11 Threaded Height 14.5 mm | 0.571 in

10204A

Price Range
$4.7885 - $0.3826

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.417 in
  • Overall Height
    0.748 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1-11
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1/8-28 Threaded Height 6.5 mm | 0.256 in

10392A

Price Range
$1.7102 - $0.1364

Stock Levels
5000 In stock
Attributes
  • Overall Diameter
    0.465 in
  • Overall Height
    0.472 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1/8-28
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 7/8-14 Threaded Height 12.5 mm | 0.492 in

10970A

Price Range
$4.1044 - $0.328

Stock Levels
1500 In stock
Attributes
  • Overall Diameter
    1.276 in
  • Overall Height
    0.768 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    7/8-14
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 2-1/2-11 Threaded Height 19 mm | 0.748 in

12905A

Price Range
$10.2608 - $1.5501

Stock Levels
900 In stock
Attributes
  • Overall Diameter
    3.067 in
  • Overall Height
    1.087 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    2-1/2-11
  • Compatible Thread Standard
    BSP
BSPGAS Threaded Protection Cap Compatible Thread Sizes 2-1/4-11 Threaded Height 17.5 mm | 0.689 in

12954A

Price Range
$7.1982 - $1.0884

Stock Levels
350 In stock
Attributes
  • Overall Diameter
    2.815 in
  • Overall Height
    0.984 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    2-1/4-11
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 5/8-14 Threaded Height 10 mm | 0.394 in

11157A

Price Range
$2.783 - $0.2209

Stock Levels
3000 In stock
Attributes
  • Overall Diameter
    1.000 in
  • Overall Height
    0.618 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    5/8-14
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 3/8-19 Threaded Height 7.4 mm | 0.291 in

10104A

Price Range
$1.99 - $0.1588

Stock Levels
4900 In stock
Attributes
  • Overall Diameter
    0.736 in
  • Overall Height
    0.445 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    3/8-19
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 2-11 Threaded Height 15 mm | 0.591 in

10968A

Price Range
$10.7272 - $0.8581

Stock Levels
550 In stock
Attributes
  • Overall Diameter
    2.437 in
  • Overall Height
    0.827 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    2-11
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1/4-19 Threaded Height 8 mm | 0.315 in

10559A

Price Range
$1.7568 - $0.1408

Stock Levels
5000 In stock
Attributes
  • Overall Diameter
    0.583 in
  • Overall Height
    0.433 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    1/4-19
  • Compatible Thread Standard
    GAS
BSPGAS Threaded Protection Cap Compatible Thread Sizes 3/4-14 Threaded Height 11.2 mm | 0.441 in

10205A

Price Range
$3.0784 - $0.2473

Stock Levels
18534 In stock
Attributes
  • Overall Diameter
    1.157 in
  • Overall Height
    0.697 in
  • Color
    Red
  • Compatible Thread Sizes (All)
    3/4-14
  • Compatible Thread Standard
    BSP