Quantity | Unit price |
---|---|
1 - 949 | $8.6287 |
950 - 1899 | $4.3295 |
1900 - 9499 | $1.7257 |
9500 - 94999 | $0.7674 |
95000 - 189999 | $0.7298 |
190000 - 284999 | $0.6905 |
285000 + | $0.6525 |
Head Height | 4.8 mm |
---|---|
Head Height | 0.188 in |
Head Width | 11.1 mm |
Head Width | 0.438 in |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Threaded Length | 7.6 mm |
Threaded Length | 0.300 in |
Colour | Red |
Compatible Thread Sizes (All) | 7/16-20 |
Compatible Thread Standard | NSF |
Compatible Thread Standard (All) | NSF |
Fitting Style | Threaded |
Full Material | Polypropylene |
Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue