Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.556 - $1.3897 2900 In stock
900545 $0.6283 - $1.5703 1000 In stock
900539 $0.6433 - $1.608 2500 In stock
$0.5995 - $1.4987 498 In stock
$0.668 - $1.6695 3491 In stock
$0.8038 - $2.0095 1300 In stock
$0.5147 - $1.2874 5500 In stock
$0.6035 - $1.5083 6500 In stock
498556 $0.311 - $0.3465 396 In stock
$0.7323 - $0.813 1368 In stock
$0.2145 - $0.2403 1802 In stock
$0.4112 - $0.4584 250 In stock
$0.9999 - $1.1121 200 In stock
498558 $0.3505 - $0.39 750 In stock
$0.8662 - $0.9627 500 In stock
498681 $0.203 - $0.2246 705 In stock
$0.2302 - $0.2561 3000 In stock
498684 $0.5022 - $0.5572 521 In stock
$1.1359 - $1.2619 1500 In stock
  • of 3
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900541

Price Range
$1.3897 - $0.556

Stock Levels
2900 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900545

Price Range
$1.5703 - $0.6283

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900539

Price Range
$1.608 - $0.6433

Stock Levels
2500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900543

Price Range
$1.4987 - $0.5995

Stock Levels
498 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900547

Price Range
$1.6695 - $0.668

Stock Levels
3491 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900549

Price Range
$2.0095 - $0.8038

Stock Levels
1300 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900540

Price Range
$1.2874 - $0.5147

Stock Levels
5500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900544

Price Range
$1.5083 - $0.6035

Stock Levels
6500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded Plug BSP;GAS 1/2 in - 14 BSP 27.0 mm HDPE Yellow

498556

Price Range
$0.3465 - $0.311

Stock Levels
396 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    1.063 in
  • Overall Height
    0.862 in
Threaded Plug BSP;GAS 1 1/4 in - 11 BSP 50.0 mm HDPE Yellow

498685

Price Range
$0.813 - $0.7323

Stock Levels
1368 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    1.969 in
  • Overall Height
    0.929 in
Threaded Plug BSP;GAS 1/4 in - 19 BSP 19.0 mm HDPE Yellow

498682

Price Range
$0.2403 - $0.2145

Stock Levels
1802 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    0.748 in
  • Overall Height
    0.776 in
Threaded Plug BSP;GAS 7/8 in - 14 BSP 37.0 mm HDPE Yellow

498559

Price Range
$0.4584 - $0.4112

Stock Levels
250 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    1.457 in
  • Overall Height
    0.862 in
Threaded Plug BSP;GAS 1 3/4 in - 11 BSP 62.0 mm HDPE Yellow

498687

Price Range
$1.1121 - $0.9999

Stock Levels
200 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    2.441 in
  • Overall Height
    0.984 in
Threaded Plug BSP;GAS 3/4 in - 14 BSP 32.0 mm HDPE Yellow

498558

Price Range
$0.39 - $0.3505

Stock Levels
750 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    1.26 in
  • Overall Height
    0.862 in
Threaded Plug BSP;GAS 1 1/2 in - 11 BSP 56.0 mm HDPE Yellow

498686

Price Range
$0.9627 - $0.8662

Stock Levels
500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    2.205 in
  • Overall Height
    0.984 in
Threaded Plug BSP;GAS 1/8 in - 28 BSP 16.0 mm HDPE Yellow

498681

Price Range
$0.2246 - $0.203

Stock Levels
705 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    0.63 in
  • Overall Height
    0.677 in
Threaded Plug BSP;GAS 3/8 in - 19 BSP 22.0 mm HDPE Yellow

498683

Price Range
$0.2561 - $0.2302

Stock Levels
3000 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    0.866 in
  • Overall Height
    0.823 in
Threaded Plug BSP;GAS 1 in - 11 BSP 40.0 mm HDPE Yellow

498684

Price Range
$0.5572 - $0.5022

Stock Levels
521 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    1.575 in
  • Overall Height
    0.929 in
Threaded Plug BSP;GAS 2 in - 11 BSP 68.0 mm HDPE Yellow

498688

Price Range
$1.2619 - $1.1359

Stock Levels
1500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Overall Diameter
    2.677 in
  • Overall Height
    0.984 in