Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.1328 - $0.1475 6989 In stock
M10 x 1.5
498664 $0.141 - $0.1661 12052 In stock
M14 x 1.5
$0.4135 - $0.4595 4295 In stock
M36 x 1.5
$0.2705 - $0.3005 6000 In stock
M26 x 1.5
$0.5298 - $0.5893 3680 In stock
M36 X 2.0
498540 $0.2222 - $0.2472 46000 In stock
M16 x 1.5
$0.7571 - $0.8414 9500 In stock
M48 X 2.0
498663 $0.209 - $0.2322 1000 In stock
M12 x 1.5
$0.156 - $0.1732 9134 In stock
M12 x 1
$0.2522 - $0.2802 4250 In stock
M24 x 1.5
$0.3865 - $0.4297 4980 In stock
M32 x 1.5
$0.749 - $0.8327 2890 In stock
M45 X 2.0
$0.1938 - $0.2155 6500 In stock
M18 x 1.5
$0.3323 - $0.369 2830 In stock
M30 x 1.5
$0.1219 - $0.1354 10393 In stock
M8 x 1
$0.1363 - $0.1516 15240 In stock
M10 x 1
498665 $0.2392 - $0.2656 10990 In stock
M22 x 1.5
$0.3754 - $0.4172 2750 In stock
M30 X 2.0
$0.4633 - $0.5146 3400 In stock
M38 x 1.5
$0.7954 - $0.8836 2700 In stock
M52 X 2.0
  • of 2
Metric Threaded O-Ring Plug 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1.5 Threaded

498662

Price Range
$0.1475 - $0.1328

Stock Levels
6989 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M10 x 1.5
  • Overall Diameter
    0.571 in
Metric Threaded O-Ring Plug 22.0 mm | 0.866 in Compatible Thread Sizes - M14 x 1.5 Threaded

498664

Price Range
$0.1661 - $0.141

Stock Levels
12052 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M14 x 1.5
  • Overall Diameter
    0.866 in
Metric Threaded O-Ring Plug 45.0 mm | 1.772 in Compatible Thread Sizes - M36 x 1.5 Threaded

498666

Price Range
$0.4595 - $0.4135

Stock Levels
4295 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M36 x 1.5
  • Overall Diameter
    1.772 in
Metric Threaded O-Ring Plug 32.0 mm | 1.26 in Compatible Thread Sizes - M26 x 1.5 Threaded

498544

Price Range
$0.3005 - $0.2705

Stock Levels
6000 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M26 x 1.5
  • Overall Diameter
    1.26 in
Metric Threaded O-Ring Plug 45.0 mm | 1.772 in Compatible Thread Sizes - M36 X 2.0 Threaded

498550

Price Range
$0.5893 - $0.5298

Stock Levels
3680 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M36 X 2.0
  • Overall Diameter
    1.772 in
Metric Threaded O-Ring Plug 24.0 mm | 0.945 in Compatible Thread Sizes - M16 x 1.5 Threaded

498540

Price Range
$0.2472 - $0.2222

Stock Levels
46000 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M16 x 1.5
  • Overall Diameter
    0.945 in
Metric Threaded O-Ring Plug 55.0 mm | 2.165 in Compatible Thread Sizes - M48 X 2.0 Threaded

498670

Price Range
$0.8414 - $0.7571

Stock Levels
9500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M48 X 2.0
  • Overall Diameter
    2.165 in
Metric Threaded O-Ring Plug 17.0 mm | 0.669 in Compatible Thread Sizes - M12 x 1.5 Threaded

498663

Price Range
$0.2322 - $0.209

Stock Levels
1000 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M12 x 1.5
  • Overall Diameter
    0.669 in
Metric Threaded O-Ring Plug 17.0 mm | 0.669 in Compatible Thread Sizes - M12 x 1 Threaded

498661

Price Range
$0.1732 - $0.156

Stock Levels
9134 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M12 x 1
  • Overall Diameter
    0.669 in
Metric Threaded O-Ring Plug 30.0 mm | 1.181 in Compatible Thread Sizes - M24 x 1.5 Threaded

498543

Price Range
$0.2802 - $0.2522

Stock Levels
4250 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M24 x 1.5
  • Overall Diameter
    1.181 in
Metric Threaded O-Ring Plug 40.0 mm | 1.575 in Compatible Thread Sizes - M32 x 1.5 Threaded

498547

Price Range
$0.4297 - $0.3865

Stock Levels
4980 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M32 x 1.5
  • Overall Diameter
    1.575 in
Metric Threaded O-Ring Plug 52.0 mm | 2.047 in Compatible Thread Sizes - M45 X 2.0 Threaded

498551

Price Range
$0.8327 - $0.749

Stock Levels
2890 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M45 X 2.0
  • Overall Diameter
    2.047 in
Metric Threaded O-Ring Plug 24.0 mm | 0.945 in Compatible Thread Sizes - M18 x 1.5 Threaded

498541

Price Range
$0.2155 - $0.1938

Stock Levels
6500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M18 x 1.5
  • Overall Diameter
    0.945 in
Metric Threaded O-Ring Plug 38.0 mm | 1.496 in Compatible Thread Sizes - M30 x 1.5 Threaded

498546

Price Range
$0.369 - $0.3323

Stock Levels
2830 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M30 x 1.5
  • Overall Diameter
    1.496 in
Metric Threaded O-Ring Plug 12.5 mm | 0.492 in Compatible Thread Sizes - M8 x 1 Threaded

498659

Price Range
$0.1354 - $0.1219

Stock Levels
10393 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M8 x 1
  • Overall Diameter
    0.492 in
Metric Threaded O-Ring Plug 14.5 mm | 0.571 in Compatible Thread Sizes - M10 x 1 Threaded

498660

Price Range
$0.1516 - $0.1363

Stock Levels
15240 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M10 x 1
  • Overall Diameter
    0.571 in
Metric Threaded O-Ring Plug 28.0 mm | 1.102 in Compatible Thread Sizes - M22 x 1.5 Threaded

498665

Price Range
$0.2656 - $0.2392

Stock Levels
10990 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M22 x 1.5
  • Overall Diameter
    1.102 in
Metric Threaded O-Ring Plug 38.0 mm | 1.496 in Compatible Thread Sizes - M30 X 2.0 Threaded

498548

Price Range
$0.4172 - $0.3754

Stock Levels
2750 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M30 X 2.0
  • Overall Diameter
    1.496 in
Metric Threaded O-Ring Plug 48.0 mm | 1.89 in Compatible Thread Sizes - M38 x 1.5 Threaded

498667

Price Range
$0.5146 - $0.4633

Stock Levels
3400 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M38 x 1.5
  • Overall Diameter
    1.89 in
Metric Threaded O-Ring Plug 60.0 mm | 2.362 in Compatible Thread Sizes - M52 X 2.0 Threaded

498671

Price Range
$0.8836 - $0.7954

Stock Levels
2700 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M52 X 2.0
  • Overall Diameter
    2.362 in