Menu Search

Terminal Insulators

In stock

Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Overall Length Type View
$0.1071 - $0.1285 Request the lead time here
0.512 in
Quick Fit Straight
238035 $0.1737 - $0.2085 Request the lead time here
0.949 in
Quick Fit Straight
$0.1645 - $0.1872 3500 In stock
0.63 in
Cover
$0.1776 - $0.2019 500 In stock
0.76 in
Cover
$0.1749 - $0.2096 Request the lead time here
1.299 in
Quick Fit Straight
$0.3097 - $0.3714 Request the lead time here
0.969 in
Quick Fit Straight
$0.1786 - $0.2143 Request the lead time here
1.339 in
Quick Fit Straight
$0.1709 - $0.205 Request the lead time here
0.949 in
Quick Fit Straight
$0.1375 - $0.1649 Request the lead time here
0.906 in
Quick Fit Straight
$0.175 - $0.2099 Request the lead time here
0.969 in
Quick Fit Straight
$0.1071 - $0.1285 Request the lead time here
0.512 in
Quick Fit Straight
$0.1633 - $0.1855 25000 In stock
0.697 in
Insulator
$0.1356 - $0.1541 46000 In stock
0.606 in
Insulator
$0.389 - $0.4419 Request the lead time here
0.752 in
Insulator
$0.1375 - $0.1649 1000 In stock
0.906 in
Quick Fit Straight
$0.1336 - $0.165 Request the lead time here
1.280 in
TO-66
IEC-TO3-3-18 $0.1548 - $0.1759 1000 In stock
1.563 in
TO-3
$0.045 - $0.0499 Request the lead time here
1 in
Standard Straight
$0.0948 - $0.1078 Request the lead time here
0.728 in
Quick Fit Flag
$0.0666 - $0.074 19842 In stock
0.669 in
Standard Right Angled
  • of 2
Terminal Insulator 0.510 in Transparent Blue Soft PVC

224230

Price Range
$0.1285 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Compatible Cable Diameter Range
    0.067 - 0.114 in
  • Maximum Compatible Cable Diameter
    0.114 in
  • Overall Length
    0.512 in
  • Sleeve Diameter
    0.160 in
Terminal Insulator 0.950 in Transparent Blue Soft PVC

238035

Price Range
$0.2085 - $0.1737

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.071 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.949 in
  • Sleeve Diameter
    0.181 in
Transistor Insulator 16.0 mm 13.0 mm White PBT

HTRTC-1

Price Range
$0.1872 - $0.1645

Stock Levels
3500 In stock
Attributes
  • Overall Length
    0.63 in
  • Color
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Type
    Cover
Transistor Insulator 19.3 mm 13.0 mm White PBT

HTRTC-1A

Price Range
$0.2019 - $0.1776

Stock Levels
500 In stock
Attributes
  • Overall Length
    0.76 in
  • Color
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Type
    Cover
Terminal Insulator 1.300 in Transparent Blue Soft PVC

215025

Price Range
$0.2096 - $0.1749

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    1.299 in
  • Sleeve Diameter
    0.161 in
Terminal Insulator 0.980 in Transparent Blue Soft PVC

238048

Price Range
$0.3714 - $0.3097

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.114 - 0.189 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Overall Length
    0.969 in
  • Sleeve Diameter
    0.248 in
Terminal Insulator 1.340 in Transparent Blue Soft PVC

215032

Price Range
$0.2143 - $0.1786

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.28 in
  • Compatible Cable Diameter Range
    0.071 - 0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    1.339 in
  • Sleeve Diameter
    0.181 in
Terminal Insulator 0.950 in Transparent Blue Soft PVC

238032

Price Range
$0.205 - $0.1709

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.071 - 0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    0.949 in
  • Sleeve Diameter
    0.189 in
Terminal Insulator 0.910 in Transparent Blue Soft PVC

235830

Price Range
$0.1649 - $0.1375

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.157 in
Terminal Insulator 0.970 in Transparent Blue Soft PVC

238040

Price Range
$0.2099 - $0.175

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.091 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.969 in
  • Sleeve Diameter
    0.201 in
Terminal Insulator 0.510 in Transparent Blue Soft PVC

224225

Price Range
$0.1285 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.24 in
  • Compatible Cable Diameter Range
    0.059 - 0.091 in
  • Maximum Compatible Cable Diameter
    0.091 in
  • Overall Length
    0.512 in
  • Sleeve Diameter
    0.160 in
Transistor Insulator 17.7 mm 12.1 mm Black Nylon 6/6

IEC-TO-220V-18

Price Range
$0.1855 - $0.1633

Stock Levels
25000 In stock
Attributes
  • Overall Length
    0.697 in
  • Color
    Black
  • Full Material
    Glass-Filled Nylon
  • Material
    Nylon 6/6
  • Style
    2
Transistor Insulator 15.4 mm 10.2 mm Black Nylon 6/6

IEC-TO-220-18

Price Range
$0.1541 - $0.1356

Stock Levels
46000 In stock
Attributes
  • Overall Length
    0.606 in
  • Color
    Black
  • Full Material
    Glass-Filled Nylon
  • Material
    Nylon 6/6
  • Style
    1
Transistor Insulator 19.1 mm 15.2 mm Black Nylon 6/6

IEC-TO-218-18

Price Range
$0.4419 - $0.389

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.752 in
  • Color
    Black
  • Full Material
    Glass-Filled Nylon
  • Material
    Nylon 6/6
  • Style
    3
Terminal Insulator 0.910 in Transparent Blue Soft PVC

235835

Price Range
$0.1649 - $0.1375

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.197 in
  • Compatible Cable Diameter Range
    0.071 - 0.142 in
  • Maximum Compatible Cable Diameter
    0.142 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.177 in
Transistor Insulator 1.280 in 0.310 in Black Nylon 6/6

18PTI2WOBB

Price Range
$0.165 - $0.1336

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Transistor Insulator 1.563 in 0.547 in Black 33% Glass Filled Polyamide 6.6

IEC-TO3-3-18

Price Range
$0.1759 - $0.1548

Stock Levels
1000 In stock
Attributes
  • Overall Length
    1.563 in
  • Color
    Black
  • Full Material
    Glass-Filled Nylon 6/6
  • Material
    33% Glass Filled Polyamide 6.6
  • Type
    TO-3
Terminal Insulator - Overall Length - 25.4 mm | 1 in; Soft PVC; Clear

10490

Price Range
$0.0499 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.291 in
  • Inside Width
    0.079 in
  • Overall Length
    1 in
  • Shaft Length
    1 in
Terminal Insulator - ; Overall Length 18.5 mm | 0.728 in

248532

Price Range
$0.1078 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.071 - 0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    0.728 in
  • Sleeve Diameter
    0.126 in
  • Wall Thickness
    0.039 in
Terminal Insulator - Overall Length - 17.0 mm | 0.669 in; Soft PVC; Clear

10623

Price Range
$0.074 - $0.0666

Stock Levels
19842 In stock
Attributes
  • Base Length
    0.346 in
  • Overall Length
    0.669 in
  • Shaft Length
    0.563 in
  • Color
    Clear
  • Full Material
    Soft Polyvinyl Chloride