Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Type | View | |
|---|---|---|---|---|---|
| IEC-TO3-3-18 | $0.1602 - $0.1821 | Request the lead time here |
1.563 in
39.7 mm
|
TO-3
|
|
| $0.1811 - $0.2172 | Request the lead time here |
0.969 in
24.6 mm
|
Quick Fit Straight
|
||
| 238035 | $0.1798 - $0.2158 | Request the lead time here |
0.949 in
24.1 mm
|
Quick Fit Straight
|
|
| $0.1703 - $0.1938 | 3500 In stock |
0.63 in
16.0 mm
|
Cover
|
||
| $0.1838 - $0.209 | 1000 In stock |
0.76 in
19.3 mm
|
Cover
|
||
| $0.1423 - $0.1707 | 1000 In stock |
0.906 in
23.0 mm
|
Quick Fit Straight
|
||
| $0.181 - $0.2169 | Request the lead time here |
1.299 in
33.0 mm
|
Quick Fit Straight
|
||
| $0.3205 - $0.3844 | Request the lead time here |
0.969 in
24.6 mm
|
Quick Fit Straight
|
||
| $0.1849 - $0.2218 | 2000 In stock |
1.339 in
34.0 mm
|
Quick Fit Straight
|
||
| $0.1403 - $0.1595 | 17000 In stock |
0.606 in
15.4 mm
|
Insulator
|
||
| $0.1108 - $0.133 | 3000 In stock |
0.512 in
13.0 mm
|
Quick Fit Straight
|
||
| $0.169 - $0.192 | 26000 In stock |
0.697 in
17.7 mm
|
Insulator
|
||
| $0.1423 - $0.1707 | Request the lead time here |
0.906 in
23.0 mm
|
Quick Fit Straight
|
||
| $0.4026 - $0.4574 | 2000 In stock |
0.752 in
19.1 mm
|
Insulator
|
||
| $0.1108 - $0.133 | Request the lead time here |
0.512 in
13.0 mm
|
Quick Fit Straight
|
||
| $0.1383 - $0.1708 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.0689 - $0.0689 | 19842 In stock |
0.669 in
17.0 mm
|
Standard Right Angled
|
||
| $0.0358 - $0.0397 | Request the lead time here |
0.484 in
12.3 mm
|
Standard Right Angled
|
||
| $0.058 - $0.0645 | Request the lead time here |
1.315 in
33.4 mm
|
Standard Straight
|
||
| $0.0501 - $0.0556 | Request the lead time here |
1.295 in
32.9 mm
|
Standard Straight