Menu Search

Tear-Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
Inside Diameter All
Show more Show less
28 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.0434 - $0.2516 74000 In stock
0.817 in
1/2
$0.0314 - $0.1817 56000 In stock
0.531 in
1/4
$0.0684 - $0.3961 16990 In stock
0.787 in
M20
$0.0988 - $0.572 9100 In stock
1.643 in
1-1/4
$0.915 - $5.2975 1720 In stock
4.480 in
4
$0.229 - $1.3257 Request the lead time here
1.161 in
7/8-14
$0.138 - $0.799 18900 In stock
1.884 in
1-1/2
$0.1626 - $0.9409 Request the lead time here
0.906 in
5/8-14
$0.1965 - $1.1376 1800 In stock
2.339 in
2
$0.0534 - $0.309 5181 In stock
0.555 in
M14
$0.0626 - $0.3625 29081 In stock
0.650 in
M16
$0.0333 - $0.193 22612 In stock
0.665 in
3/8
$0.1208 - $0.6994 10000 In stock
0.630 in
3/8-19
$0.0665 - $0.3853 25038 In stock
0.709 in
M18
$0.0314 - $0.1817 75000 In stock
0.386 in
1/8
$0.804 - $4.6548 723 In stock
2.850 in
3-1/2
$0.1743 - $1.009 5998 In stock
1.035 in
3/4-14
$0.0787 - $0.4554 4121 In stock
0.866 in
M22
$0.2659 - $1.5394 3000 In stock
1.339 in
1-11
$0.5476 - $3.1704 3096 In stock
3.475 in
3
  • of 2
Tear-Tab Cap NPT 0.817 in 0.640 in LDPE Natural

Y1/2B

Price Range
$0.2516 - $0.0434

Stock Levels
74000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    0.817 in
Tear-Tab Cap NPT 0.531 in 0.490 in LDPE Natural

Y1/4N

Price Range
$0.1817 - $0.0314

Stock Levels
56000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    0.531 in
Tear-Tab Cap Metric 0.787 in LDPE Yellow

TSM20B

Price Range
$0.3961 - $0.0684

Stock Levels
16990 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    Metric Threads
  • Compatible Thread Sizes (All)
    M20
Tear-Tab Cap NPT 1.643 in 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.572 - $0.0988

Stock Levels
9100 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    1.643 in
Tear-Tab Cap NPT 4.480 in 1.500 in LDPE Natural

Y4N

Price Range
$5.2975 - $0.915

Stock Levels
1720 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    4.480 in
Tear-Tab Cap - Compatible Thread Standard BSPGAS ; Compatible Thread Sizes 7/8-14 ; Yellow

TSB12375A

Price Range
$1.3257 - $0.229

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    BSP, GAS
  • Compatible Thread Sizes (All)
    7/8-14
Tear-Tab Cap NPT 1.884 in 0.850 in LDPE Natural

Y1-1/2E

Price Range
$0.799 - $0.138

Stock Levels
18900 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    1.884 in
Tear-Tab Cap - Compatible Thread Standard BSPGAS ; Compatible Thread Sizes 5/8-14 ; Yellow

TSB12373A

Price Range
$0.9409 - $0.1626

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    BSP, GAS
  • Compatible Thread Sizes (All)
    5/8-14
Tear-Tab Cap NPT 2.339 in 0.890 in LDPE Natural

Y2B

Price Range
$1.1376 - $0.1965

Stock Levels
1800 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    2.339 in
Tear-Tab Cap - Compatible Thread Standard Metric ; Compatible Thread Sizes M14 ; Yellow

TSM14A

Price Range
$0.309 - $0.0534

Stock Levels
5181 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    Metric
  • Compatible Thread Sizes (All)
    M14
Tear-Tab Cap - Compatible Thread Standard Metric ; Compatible Thread Sizes M16 ; Yellow

TSM16A

Price Range
$0.3625 - $0.0626

Stock Levels
29081 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    Metric
  • Compatible Thread Sizes (All)
    M16
Tear-Tab Cap NPT 0.665 in 0.490 in LDPE Natural

Y3/8B

Price Range
$0.193 - $0.0333

Stock Levels
22612 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    0.665 in
Tear-Tab Cap - Compatible Thread Standard BSPGAS ; Compatible Thread Sizes 3/8-19 ; Yellow

TSB10492A

Price Range
$0.6994 - $0.1208

Stock Levels
10000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    BSP, GAS
  • Compatible Thread Sizes (All)
    3/8-19
Tear-Tab Cap - Compatible Thread Standard Metric ; Compatible Thread Sizes M18 ; Yellow

TSM18A

Price Range
$0.3853 - $0.0665

Stock Levels
25038 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    Metric
  • Compatible Thread Sizes (All)
    M18
Tear-Tab Cap NPT 0.386 in 0.320 in LDPE Natural

Y1/8B

Price Range
$0.1817 - $0.0314

Stock Levels
75000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    0.386 in
Tear-Tab Cap NPT 2.850 in 1.500 in LDPE Natural

Y3-1/2N

Price Range
$4.6548 - $0.804

Stock Levels
723 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    2.850 in
Tear-Tab Cap - Compatible Thread Standard BSPGAS ; Compatible Thread Sizes 3/4-14 ; Yellow

TSB10701A

Price Range
$1.009 - $0.1743

Stock Levels
5998 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    BSP, GAS
  • Compatible Thread Sizes (All)
    3/4-14
Tear-Tab Cap - Compatible Thread Standard Metric ; Compatible Thread Sizes M22 ; Yellow

TSM22A

Price Range
$0.4554 - $0.0787

Stock Levels
4121 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    Metric
  • Compatible Thread Sizes (All)
    M22
Tear-Tab Cap - Compatible Thread Standard BSPGAS ; Compatible Thread Sizes 1-11 ; Yellow

TSB12376A

Price Range
$1.5394 - $0.2659

Stock Levels
3000 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Standard (All)
    BSP, GAS
  • Compatible Thread Sizes (All)
    1-11
Tear-Tab Cap NPT 3.475 in 1.437 in LDPE Natural

Y3N

Price Range
$3.1704 - $0.5476

Stock Levels
3096 In stock
Attributes
  • Full Material
    Low-Density Polyethylene
  • Color
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    3
  • Inside Diameter
    3.475 in