Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Knobs offer a ball-shaped top grip with a longer shaft length and are available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Finish | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.57 - $3.42 | Request the lead time here |
|
|
1/2-13
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $3.31 - $7.20 | 127 In stock |
|
1.110 in
28.2 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $2.95 - $6.42 | 140 In stock |
|
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $3.57 - $7.78 | 240 In stock |
|
1.630 in
41.4 mm
|
1/2-13
|
Blind Hole (Stop Nut)
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
| $1.88 - $4.09 | 684 In stock |
|
1.380 in
35.1 mm
|
M6;M8
|
Self Tapping
|
Self-Tapping
|
No Finish
|
PP
|
||
| $4.41 - $9.60 | 125 In stock |
|
1.630 in
41.4 mm
|
M10;M12
|
Self Tapping
|
Self-Tapping
|
No Finish
|
TPE
|
||
| $1.91 - $4.16 | 1399 In stock |
|
1.380 in
35.1 mm
|
M10;M12
|
Self Tapping
|
Self-Tapping
|
No Finish
|
PP
|
||
| $2.78 - $6.06 | 124 In stock |
|
1.630 in
41.4 mm
|
3/8 Press-Fit Shaft
|
Blind Hole
|
No Insert
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)