Tapered Knobs offer a ball-shaped top grip with a longer shaft length and are available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Knob Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Finish | Knob Material | View |
---|---|---|---|---|---|---|---|---|---|---|
$1.54 - $3.36 | 1089 In stock |
|
1.380 in
35.1 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$3.38 - $7.37 | 266 In stock |
|
1.110 in
28.2 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
$2.78 - $6.06 | 124 In stock |
|
1.630 in
41.4 mm
|
3/8 Press-Fit Shaft
|
Blind Hole
|
No Insert
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$1.53 - $3.33 | 1188 In stock |
|
1.380 in
35.1 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
Polypropylene
|
||
$3.34 - $7.29 | 270 In stock |
|
1.110 in
28.2 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
PP
|
||
$2.38 - $5.17 | 195 In stock |
|
1.380 in
35.1 mm
|
3/8 Press-Fit Shaft
|
Blind Hole
|
No Insert
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$3.52 - $7.66 | 1780 In stock |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$3.76 - $8.20 | 311 In stock |
|
|
M10;M12
|
Self Tapping
|
Self-Tapping
|
No Finish
|
TPE
|
||
$1.81 - $3.94 | 352 In stock |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$4.41 - $9.60 | 125 In stock |
|
|
M10;M12
|
Self Tapping
|
Self-Tapping
|
No Finish
|
TPE
|
||
$1.50 - $3.27 | 600 In stock |
|
1.380 in
35.1 mm
|
10-32
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
$1.84 - $4.00 | 41 In stock |
|
1.630 in
41.4 mm
|
1/2-13
|
Blind Hole
|
Steel
|
Clear Zinc
|
Polypropylene
|
||
$1.57 - $3.42 | Request the lead time here |
|
1.380 in
35.1 mm
|
1/2-13
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
$2.95 - $6.42 | 140 In stock |
|
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE (Overmold), Polypropylene (Base)
|
||
$1.88 - $4.09 | 684 In stock |
|
|
M6;M8
|
Self Tapping
|
Self-Tapping
|
No Finish
|
PP
|
||
$3.31 - $7.20 | 127 In stock |
|
1.110 in
28.2 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
$1.81 - $3.94 | 115 In stock |
|
1.630 in
41.4 mm
|
3/8-16
|
Blind Hole (Molded In)
|
Molded Plastic Thread
|
No Finish
|
Polypropylene
|
||
$2.97 - $6.48 | 150 In stock |
|
1.380 in
35.1 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
TPE
|
||
$1.91 - $4.16 | 1399 In stock |
|
|
M10;M12
|
Self Tapping
|
Self-Tapping
|
No Finish
|
PP
|
||
$1.52 - $3.30 | 841 In stock |
|
1.380 in
35.1 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue