Quantity | Unit price |
---|---|
50 - 249 | $4.3634 |
250 - 999 | $0.7936 |
1000 + | $0.7537 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 117.9 - 123.2 mm |
Outside Diameter Range | 4.640 - 4.850 in |
Inside Diameter Range | 116.1 - 121.4 mm |
Inside Diameter Range | 4.570 - 4.780 in |
Flange Diameter | 133.35 mm |
Flange Diameter | 5.25 in |
Overall Height | 23.1 mm |
Overall Height | 0.910 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue