Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|
| AFB1015A | $1.00 - $3.30 | 10882 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
|
| $0.70 - $3.00 | 354 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.60 - $4.20 | 713 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
| $0.90 - $3.50 | 2888 In stock |
3/8-16
|
Low-Density Polyethelyne; Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
| $1.60 - $5.60 | 590 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
||
| $1.20 - $4.00 | Request the lead time here |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
| $1.20 - $3.90 | 4712 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
| $1.20 - $3.60 | 103 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
| $0.90 - $3.00 | 1461 In stock |
3/8-16
|
Low-Density Polyethelyne; Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
| $1.60 - $5.60 | 2597 In stock |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
| $2.10 - $9.20 | 3000 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
| $1.60 - $7.00 | 960 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $1.00 - $2.70 | 2080 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $2.20 - $9.50 | 1975 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| AFR1010A | $0.90 - $2.90 | 708 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.125 in
28.6 mm
|
|
| $1.20 - $3.90 | 321 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.125 in
28.6 mm
|
||
| $1.90 - $8.10 | Request the lead time here |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $2.40 - $10.60 | 18 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $1.00 - $3.50 | 1560 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
| $0.90 - $2.60 | 2145 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm