Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Color | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.76 - $7.66 | 1547 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $1.86 - $8.28 | 1452 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $1.04 - $3.62 | 1560 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.000 in
25.4 mm
|
1.688 in
42.9 mm
|
||
| AFW2010A | $0.72 - $2.07 | 2250 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
|
| $0.72 - $2.38 | 4712 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.675 in
17.1 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $1.97 - $8.38 | 2141 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $2.07 - $9.11 | 6933 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $0.93 - $3.62 | 1938 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
2.000 in
50.8 mm
|
1.125 in
28.6 mm
|
||
| $1.04 - $2.79 | 2080 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.625 in
41.3 mm
|
1.000 in
25.4 mm
|
||
| $0.83 - $2.69 | 5180 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
1.625 in
41.3 mm
|
1.000 in
25.4 mm
|
||
| AFP38240A | $1.66 - $7.25 | 200 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
|
| $2.48 - $10.97 | 4696 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
4.000 in
101.6 mm
|
1.500 in
38.1 mm
|
||
| $1.76 - $7.66 | 4589 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| $1.86 - $8.28 | 3853 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.890 in
48 mm
|
||
| AFR1010A | $0.93 - $3.00 | 208 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
1.000 in
25.4 mm
|
1.125 in
28.6 mm
|
|
| $1.24 - $3.73 | 1254 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
1.300 in
33 mm
|
||
| AFS48410A | $1.45 - $6.21 | 5500 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.890 in
48 mm
|
|
| $1.97 - $8.38 | Request the lead time here |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $2.07 - $9.11 | 3476 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $0.93 - $3.42 | 1500 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.675 in
17.1 mm
|
2.000 in
50.8 mm
|
1.000 in
25.4 mm