Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Color | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.14 - $4.04 | 1305 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
2.000 in
50.8 mm
|
1.688 in
42.9 mm
|
||
| $1.04 - $2.79 | 2080 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.625 in
41.3 mm
|
1.000 in
25.4 mm
|
||
| $0.83 - $2.69 | 5180 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
1.625 in
41.3 mm
|
1.000 in
25.4 mm
|
||
| $1.14 - $4.45 | 1030 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.688 in
17.5 mm
|
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
||
| $1.24 - $4.45 | 347 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $0.83 - $2.48 | 2186 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $1.35 - $4.45 | 686 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
||
| $0.72 - $2.69 | 1303 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
1.000 in
25.4 mm
|
0.748 in
19 mm
|
||
| $0.52 - $2.48 | 6687 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
1.500 in
38.1 mm
|
0.945 in
24 mm
|
||
| $0.72 - $2.28 | 1004 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $0.93 - $2.38 | 1268 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $1.97 - $8.59 | 1595 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.750 in
69.9 mm
|
1.500 in
38.1 mm
|
||
| $1.35 - $4.66 | 706 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
3.000 in
76.2 mm
|
1.688 in
42.9 mm
|
||
| $1.24 - $3.62 | 643 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
2.000 in
50.8 mm
|
1.000 in
25.4 mm
|
||
| $0.93 - $3.42 | 1500 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.675 in
17.1 mm
|
2.000 in
50.8 mm
|
1.000 in
25.4 mm
|
||
| AFS48410A | $1.45 - $6.21 | 5500 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.890 in
48 mm
|
|
| $2.48 - $10.97 | 1257 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
4.000 in
101.6 mm
|
1.890 in
48 mm
|
||
| $2.07 - $9.11 | 3476 In stock |
PP
|
1/2-13
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.890 in
48 mm
|
||
| $1.04 - $3.73 | 1820 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Black
|
0.690 in
17.5 mm
|
1.500 in
38.1 mm
|
1.688 in
42.9 mm
|
||
| $0.93 - $2.69 | 2145 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.665 in
16.9 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue