Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Color | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.72 - $2.28 | 10 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
0.650 in
16.5 mm
|
0.945 in
24 mm
|
||
| $0.72 - $2.69 | 1700 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
1.000 in
25.4 mm
|
||
| $0.52 - $1.97 | 7064 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
0.650 in
16.5 mm
|
0.866 in
22 mm
|
||
| $0.52 - $2.07 | 44 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
1.000 in
25.4 mm
|
1.063 in
27 mm
|
||
| $1.24 - $5.59 | 3929 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.181 in
30 mm
|
||
| $1.86 - $7.97 | 3192 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.750 in
69.9 mm
|
1.181 in
30 mm
|
||
| $1.24 - $5.59 | 2684 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
0.984 in
25 mm
|
||
| $1.35 - $6.00 | 410 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.181 in
30 mm
|
||
| $1.35 - $6.11 | 3500 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.500 in
38.1 mm
|
||
| $1.66 - $7.25 | 1770 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.500 in
38.1 mm
|
||
| $1.45 - $6.52 | 1853 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $0.7018 - $3.2975 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
0.669 in
17.0 mm
|
||
| $1.1474 - $4.8238 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
||
| $0.5124 - $2.1835 | Request the lead time here |
PA
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
0.669 in
17.0 mm
|
||
| $0.9358 - $4.5898 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
2.953 in
75.0 mm
|
0.669 in
17.0 mm
|
||
| $0.828 - $1.9215 | Request the lead time here |
PA
|
M8
|
|
Black
|
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
||
| $0.635 - $3.0413 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
1.378 in
35.0 mm
|
0.669 in
17.0 mm
|
||
| $1.7267 - $8.6116 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
5.709 in
145.0 mm
|
0.669 in
17.0 mm
|
||
| $0.4901 - $2.1278 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
2.165 in
55.0 mm
|
0.787 in
20.0 mm
|
||
| $0.7241 - $3.4424 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.772 in
45.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue