Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.24 - $4.14 Request the lead time here
3/8-16
Polyurethane;Low-Carbon Steel
1.625 in
AFB1015A $1.04 - $3.42 10882 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$1.24 - $4.04 4412 In stock
3/8-16
Nylon;Low-Carbon Steel
1.375 in
$0.93 - $3.11 1461 In stock
3/8-16
Low-Density Polyethelyne; Low-Carbon Steel
1.625 in
$0.72 - $3.11 254 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$1.66 - $5.80 590 In stock
3/8-16
Nylon;Low-Carbon Steel
1.750 in
$1.24 - $3.73 103 In stock
3/8-16
Nylon;Low-Carbon Steel
1.375 in
$1.86 - $7.97 Request the lead time here
1/2-13
Polypropylene;Low-Carbon Steel
1.500 in
$1.55 - $6.52 3328 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.890 in
$1.97 - $8.38 2141 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$2.07 - $9.11 6933 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$0.93 - $3.62 1938 In stock
1/4-20
Nylon;Low-Carbon Steel
1.125 in
$1.24 - $5.07 5932 In stock
3/8-16
Nylon;Low-Carbon Steel
1.300 in
$1.55 - $6.52 4980 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.890 in
$1.97 - $8.80 911 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$2.28 - $9.83 1709 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$1.14 - $4.04 1305 In stock
3/8-16
Nylon;Low-Carbon Steel
1.688 in
$1.04 - $2.79 2080 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$1.97 - $8.59 1595 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
$2.17 - $9.52 3000 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.500 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1010B

Price Range
$4.14 - $1.24

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1015A

Price Range
$3.42 - $1.04

Stock Levels
10882 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 17.8 mm | 0.700 in ; Material - Nylon;Carbon Steel

AFE1010A

Price Range
$4.04 - $1.24

Stock Levels
4412 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1010A

Price Range
$3.11 - $0.93

Stock Levels
1461 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1010A

Price Range
$3.11 - $0.72

Stock Levels
254 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 17.5 mm | 0.688 in ; Material - Nylon;Carbon Steel

AFD1025A

Price Range
$5.80 - $1.66

Stock Levels
590 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1020A

Price Range
$3.73 - $1.24

Stock Levels
103 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38250A

Price Range
$7.97 - $1.86

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48110A

Price Range
$6.52 - $1.55

Stock Levels
3328 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48200A

Price Range
$8.38 - $1.97

Stock Levels
2141 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48270A

Price Range
$9.11 - $2.07

Stock Levels
6933 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1015A

Price Range
$3.62 - $0.93

Stock Levels
1938 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 12.7 mm | 0.500 in ; Material - Nylon;Carbon Steel

AFR1035A

Price Range
$5.07 - $1.24

Stock Levels
5932 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48420A

Price Range
$6.52 - $1.55

Stock Levels
4980 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48490A

Price Range
$8.80 - $1.97

Stock Levels
911 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48540A

Price Range
$9.83 - $2.28

Stock Levels
1709 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1030A

Price Range
$4.04 - $1.14

Stock Levels
1305 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW2030A

Price Range
$2.79 - $1.04

Stock Levels
2080 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.690 in
  • Thread Length
    1.625 in
  • Base Type
    Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38210A

Price Range
$8.59 - $1.97

Stock Levels
1595 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38280A

Price Range
$9.52 - $2.17

Stock Levels
3000 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black