Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|
| $1.90 - $8.10 | 2141 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $2.00 - $8.80 | 6933 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $0.90 - $3.50 | 1938 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.125 in
28.6 mm
|
||
| $1.20 - $4.90 | 5932 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.300 in
33 mm
|
||
| $1.50 - $6.30 | 4980 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $1.90 - $8.50 | 911 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $2.20 - $9.50 | 1709 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $1.70 - $7.40 | 4589 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $2.20 - $9.50 | 2269 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| AFS48410A | $1.40 - $6.00 | 5500 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
|
| $2.20 - $9.50 | 4798 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $1.80 - $8.00 | 1702 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $1.30 - $4.50 | 1176 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
| AFW2010A | $0.70 - $2.00 | 2250 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
|
| $0.70 - $2.30 | 4712 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| AFP38240A | $1.60 - $7.00 | 600 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
|
| $1.10 - $3.90 | 1305 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
| $1.90 - $8.50 | 248 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
| $0.80 - $2.60 | 5180 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $2.40 - $10.60 | 1357 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue