Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|
| $1.10 - $4.30 | 1030 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
||
| $0.70 - $2.30 | Request the lead time here |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $0.90 - $2.30 | 2128 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.10 - $4.80 | 2094 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
0.984 in
25 mm
|
||
| $0.70 - $2.20 | 1313 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.00 - $4.50 | 4845 In stock |
1/4-20
|
Polypropylene;Low-Carbon Steel
|
0.984 in
25 mm
|
||
| $1.20 - $5.40 | 3929 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
| $1.80 - $7.70 | 3192 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
| $1.20 - $4.30 | 347 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $0.80 - $2.40 | 2238 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $1.30 - $4.30 | 686 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
| $1.20 - $3.60 | 3096 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.300 in
33 mm
|
||
| $0.70 - $2.20 | Request the lead time here |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $0.50 - $2.30 | 1940 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
| $0.90 - $2.60 | 492 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
| $1.30 - $5.90 | 6730 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.181 in
30 mm
|
||
| $0.50 - $1.70 | 1339 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
0.748 in
19 mm
|
||
| $0.70 - $2.20 | 792 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
0.945 in
24 mm
|
||
| $1.80 - $7.70 | Request the lead time here |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.500 in
38.1 mm
|
||
| $1.50 - $6.30 | 3328 In stock |
5/16-18
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue