Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.7266 - $1.9535 | 55500 In stock |
|
|
0.65 in
16.5 mm
|
||
| SPN-9 | $0.7067 - $1.8959 | 16000 In stock |
|
|
0.65 in
16.5 mm
|
|
| SPN-18 | $1.041 - $2.7907 | 12400 In stock |
|
|
0.65 in
16.5 mm
|
|
| SPNW-7 | $0.7692 - $2.0659 | 3100 In stock |
0.406 in
10.3 mm
|
|
0.750 in
19.1 mm
|
|
| SPN-6 | $0.6314 - $1.6945 | 36000 In stock |
|
|
0.65 in
16.5 mm
|
|
| $0.7037 - $1.8878 | 2100 In stock |
0.406 in
10.3 mm
|
|
0.750 in
19.1 mm
|
||
| SPN-5 | $0.6069 - $1.6346 | Request the lead time here |
|
|
0.65 in
16.5 mm
|
|
| SPN-14 | $0.8263 - $2.2147 | 11720 In stock |
|
|
0.65 in
16.5 mm
|
|
| SPN-3 | $0.6158 - $1.041 | 4491 In stock |
|
|
0.65 in
16.5 mm
|
|
| $0.7985 - $2.1447 | 2800 In stock |
0.406 in
10.3 mm
|
|
0.750 in
19.1 mm
|
||
| $0.76 - $2.0368 | 10900 In stock |
0.406 in
10.3 mm
|
|
0.750 in
19.1 mm
|
||
| $1.1029 - $2.977 | 2200 In stock |
0.406 in
10.3 mm
|
|
0.750 in
19.1 mm
|
||
| SPN-8 | $0.6801 - $1.825 | 9000 In stock |
|
|
0.65 in
16.5 mm
|
|
| SPN-4 | $0.4317 - $1.1337 | 13000 In stock |
|
|
0.65 in
16.5 mm
|
|
| $1.202 - $3.2251 | 1900 In stock |
0.406 in
10.3 mm
|
|
0.750 in
19.1 mm
|
||
| $0.846 - $1.2403 | 21508 In stock |
|
|
0.65 in
16.5 mm
|
||
| $0.7708 - $2.0686 | 7000 In stock |
|
|
0.65 in
16.5 mm
|
||
| $1.2337 - $3.3221 | 8500 In stock |
|
|
0.65 in
16.5 mm
|
||
| $0.6578 - $1.7675 | 17000 In stock |
|
|
0.65 in
16.5 mm
|
||
| SPNW-10 | $0.8818 - $2.368 | 3625 In stock |
0.406 in
10.3 mm
|
|
0.750 in
19.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue