Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.1291 - $0.1436 | 4100 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3164 - $0.3533 | Request the lead time here |
17.750 in
450.9 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.4542 - $0.5346 | 2000 In stock |
24.016 in
610.0 mm
|
7.008 in
178.0 mm
|
778.0 lbs
352.9 kg
|
0.354 in
9.0 mm
|
||
| WITA-18R-M | $0.0216 - $0.028 | 2083000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.0151 - $0.0168 | 149100 In stock |
3.000 in
76.2 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
| WITA-18V-M | $0.0427 - $0.0503 | 120000 In stock |
7.874 in
200.0 mm
|
2.13 in
54.1 mm
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
|
| CT003E | $0.0169 - $0.0187 | 2059200 In stock |
4.000 in
101.6 mm
|
0.980 in
24.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.038 - $0.0523 | 773000 In stock |
5.906 in
150.0 mm
|
1.48 in
37.6 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.0578 - $0.0629 | 10800 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0473 - $0.0527 | 9800 In stock |
7.000 in
177.8 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.2643 - $0.2926 | 7600 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.1503 - $0.1669 | Request the lead time here |
9.437 in
239.7 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.2643 - $0.2926 | 10000 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.4078 - $0.4647 | 2500 In stock |
21.654 in
550.0 mm
|
6.378 in
162.0 mm
|
534.0 lbs
242.2 kg
|
0.307 in
7.8 mm
|
||
| $0.1291 - $0.1436 | 6600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.2255 - $0.2492 | 3900 In stock |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.4052 - $0.4508 | 1700 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| CT079A | $0.5958 - $0.6674 | Request the lead time here |
32.000 in
812.8 mm
|
9.690 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
|
| CT011A | $0.0407 - $0.0451 | 11600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
|
| $1.6681 - $1.8521 | Request the lead time here |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue