Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.7541 - $0.845 | 13300 In stock |
36.000 in
914.4 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| CT081A | $1.3455 - $1.5035 | 1500 In stock |
46.000 in
1168.4 mm
|
14.170 in
359.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
|
| $0.4078 - $0.4647 | 3000 In stock |
21.654 in
550.0 mm
|
6.378 in
162.0 mm
|
534.0 lbs
242.2 kg
|
0.307 in
7.8 mm
|
||
| $0.2255 - $0.2492 | 600 In stock |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.4542 - $0.5346 | 4500 In stock |
24.016 in
610.0 mm
|
7.008 in
178.0 mm
|
778.0 lbs
352.9 kg
|
0.354 in
9.0 mm
|
||
| $0.4962 - $0.5547 | 500 In stock |
30.000 in
762 mm
|
9.290 in
236 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.4832 - $0.5376 | 55700 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $1.6681 - $1.8521 | Request the lead time here |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $1.6681 - $1.8521 | Request the lead time here |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.0629 - $0.2695 | 14200 In stock |
5.906 in
150.0 mm
|
1.48 in
37.6 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.1291 - $0.1436 | 7100 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| CT027B | $0.1066 - $0.1186 | 200800 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
|
| $0.2255 - $0.2515 | 14300 In stock |
19.687 in
500 mm
|
5.910 in
150.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| CT022A | $0.0639 - $0.0708 | 174600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
|
| $0.1896 - $0.2156 | 2000 In stock |
8.583 in
218.0 mm
|
2.008 in
51.0 mm
|
534.0 lbs
242.2 kg
|
0.299 in
7.6 mm
|
||
| $0.172 - $0.1912 | 4000 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.3164 - $0.3533 | Request the lead time here |
17.750 in
450.9 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.172 - $0.1912 | 6300 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.3685 - $0.4117 | 18900 In stock |
24.000 in
609.6 mm
|
7.280 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.4268 - $0.4766 | 1900 In stock |
27.000 in
685.8 mm
|
8.270 in
210.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue