Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.7541 - $0.8386 | 4400 In stock |
21.650 in
549.9 mm
|
6.540 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.4832 - $0.5376 | 3000 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.0407 - $0.0451 | 500 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0627 - $0.0865 | 24000 In stock |
11.811 in
300.0 mm
|
3.268 in
83.0 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| CT010B | $0.0309 - $0.0339 | 52200 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
|
| $0.0889 - $0.0985 | 4800 In stock |
13.000 in
330.2 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0301 - $0.0335 | 110800 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0597 - $0.0668 | Request the lead time here |
11.500 in
292.1 mm
|
3.350 in
85.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| WITA-50L-M | $0.1104 - $0.1323 | 77000 In stock |
12.567 in
319.2 mm
|
4.5 in
114.3 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
|
| $0.4294 - $0.5113 | 11900 In stock |
25 in
635.0 mm
|
7.48 in
190.0 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
||
| $0.0713 - $0.0794 | 8200 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1139 - $0.1267 | 7200 In stock |
15.250 in
387.4 mm
|
4.570 in
116.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2559 - $0.2838 | 3900 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.0713 - $0.0794 | 3900 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2151 - $0.2385 | 19300 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.1031 - $0.1145 | Request the lead time here |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.1886 - $0.2095 | 3000 In stock |
11.750 in
298.5 mm
|
3.460 in
87.9 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.1031 - $0.1145 | 39100 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.0151 - $0.0168 | 23800 In stock |
3.000 in
76.2 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
| $0.0308 - $0.0344 | Request the lead time here |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm