Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.0824 - $0.1139 | Request the lead time here |
11.024 in
280.0 mm
|
3.031 in
77.0 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
||
| $0.0469 - $0.0522 | 6000 In stock |
6.500 in
165.1 mm
|
1.650 in
41.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.029 - $0.0324 | Request the lead time here |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.1896 - $0.2156 | 2000 In stock |
8.583 in
218.0 mm
|
2.008 in
51.0 mm
|
534.0 lbs
242.2 kg
|
0.299 in
7.6 mm
|
||
| $0.172 - $0.1912 | 1000 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| WITA-18V-M | $0.0427 - $0.0503 | 3000 In stock |
7.874 in
200.0 mm
|
2.13 in
54.1 mm
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
|
| CT003E | $0.0169 - $0.0187 | 1604200 In stock |
4.000 in
101.6 mm
|
0.980 in
24.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.0397 - $0.0437 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0253 - $0.028 | 56300 In stock |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.2151 - $0.2385 | 19300 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.1031 - $0.1145 | Request the lead time here |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.1886 - $0.2095 | 5000 In stock |
11.750 in
298.5 mm
|
3.460 in
87.9 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.0301 - $0.0335 | 27300 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.1886 - $0.2095 | 87300 In stock |
11.750 in
298.5 mm
|
3.460 in
87.9 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $1.0474 - $1.1562 | 600 In stock |
36 in
914.4 mm
|
10.906 in
277.0 mm
|
778.0 lbs
352.9 kg
|
0.354 in
9.0 mm
|
||
| $0.4268 - $0.4766 | 1800 In stock |
27.000 in
685.8 mm
|
8.270 in
210.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.038 - $0.0523 | 771000 In stock |
5.906 in
150.0 mm
|
1.48 in
37.6 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.4052 - $0.4508 | 1400 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.2255 - $0.2515 | 14100 In stock |
19.687 in
500 mm
|
5.910 in
150.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| CT022A | $0.0639 - $0.0708 | 171600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm