Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.2001 - $0.2275 | 6500 In stock |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.1964 - $0.219 | 5400 In stock |
3.070 in
78 mm
|
11.000 in
279.4 mm
|
120 lbs
54.4 kg
|
||
| $1.1845 - $1.3077 | 150 In stock |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.4203 - $0.4702 | 800 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| WITA-18L-UVB-M | $0.028 - $0.0347 | Request the lead time here |
1.460 in
37.1 mm
|
5.900 in
149.9 mm
|
18 lbs
8.2 kg
|
|
| WITA-18X-UVB-M | $0.0952 - $0.1131 | 426000 In stock |
4.567 in
116.0 mm
|
15.748 in
400.0 mm
|
80.0 lbs
36.3 kg
|
|
| $0.0434 - $0.0596 | 36000 In stock |
2.047 in
52.0 mm
|
7.874 in
200.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0395 - $0.0442 | 117700 In stock |
1.380 in
35.1 mm
|
5.500 in
139.7 mm
|
40 lbs
18.1 kg
|
||
| $0.0981 - $0.109 | 12300 In stock |
2.910 in
73.9 mm
|
10.000 in
254 mm
|
40 lbs
18.1 kg
|
||
| $0.1038 - $0.1154 | 6800 In stock |
4.020 in
102.1 mm
|
14.500 in
368.3 mm
|
40 lbs
18.1 kg
|
||
| WITA-50R-UVB-M | $0.0585 - $0.0811 | 61000 In stock |
1.950 in
49.5 mm
|
7.900 in
200.7 mm
|
50 lbs
22.7 kg
|
|
| $0.0541 - $0.0601 | 12100 In stock |
1.180 in
30 mm
|
4.750 in
120.7 mm
|
50 lbs
22.7 kg
|
||
| CTWR024A | $0.1211 - $0.1342 | 800 In stock |
3.190 in
81 mm
|
11.000 in
279.4 mm
|
50 lbs
22.7 kg
|
|
| CTWR028A | $0.1537 - $0.1708 | 8300 In stock |
4.570 in
116.1 mm
|
15.187 in
385.7 mm
|
50 lbs
22.7 kg
|
|
| $0.2948 - $0.3273 | 100 In stock |
6.540 in
166.1 mm
|
21.687 in
550.8 mm
|
50 lbs
22.7 kg
|
||
| $0.061 - $0.0676 | 47000 In stock |
1.650 in
41.9 mm
|
6.500 in
165.1 mm
|
50 lbs
22.7 kg
|
||
| $0.1071 - $0.1187 | 5800 In stock |
3.350 in
85.1 mm
|
11.875 in
301.6 mm
|
50 lbs
22.7 kg
|
||
| $0.1842 - $0.2046 | 2000 In stock |
4.920 in
125 mm
|
17.000 in
431.8 mm
|
50 lbs
22.7 kg
|
||
| $0.8625 - $0.9642 | 5100 In stock |
10.630 in
270 mm
|
36.000 in
914.4 mm
|
175 lbs
79.4 kg
|
||
| $0.0457 - $0.0535 | 1177000 In stock |
2.13 in
54.1 mm
|
7.874 in
200.0 mm
|
80.0 lbs
36.3 kg