Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.4274 - $0.4901 | 10000 In stock |
6.378 in
162.0 mm
|
21.654 in
550.0 mm
|
534.0 lbs
242.2 kg
|
||
| CTWR066A | $0.148 - $0.1639 | 50600 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
120 lbs
54.4 kg
|
|
| $0.1718 - $0.1906 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $0.0223 - $0.0271 | 171000 In stock |
0.870 in
22.1 mm
|
3.850 in
97.8 mm
|
18 lbs
8.2 kg
|
||
| CTWR006A | $0.0408 - $0.0453 | Request the lead time here |
1.730 in
43.9 mm
|
6.500 in
165.1 mm
|
18 lbs
8.2 kg
|
|
| $0.0666 - $0.0914 | Request the lead time here |
3.268 in
83.0 mm
|
11.811 in
300.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.035 - $0.0388 | 6700 In stock |
1.540 in
39.1 mm
|
6.000 in
152.4 mm
|
40 lbs
18.1 kg
|
||
| $0.0981 - $0.109 | 16900 In stock |
3.350 in
85.1 mm
|
11.500 in
292.1 mm
|
40 lbs
18.1 kg
|
||
| WITA-50L-UVB-M | $0.117 - $0.1396 | 63000 In stock |
4.52 in
114.8 mm
|
15.402 in
391.2 mm
|
222.0 lbs
100.7 kg
|
|
| $0.4718 - $0.5616 | 29300 In stock |
7.480 in
190 mm
|
25.000 in
635 mm
|
50 lbs
22.7 kg
|
||
| $0.07 - $0.0777 | 28300 In stock |
2.050 in
52.1 mm
|
7.500 in
190.5 mm
|
50 lbs
22.7 kg
|
||
| $0.1139 - $0.1267 | 2000 In stock |
3.500 in
88.9 mm
|
12.250 in
311.2 mm
|
50 lbs
22.7 kg
|
||
| $0.234 - $0.2624 | 12500 In stock |
5.120 in
130 mm
|
17.750 in
450.9 mm
|
50 lbs
22.7 kg
|
||
| $0.2712 - $0.3101 | 11000 In stock |
4.449 in
113.0 mm
|
15.748 in
400.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.3618 - $0.4031 | 21400 In stock |
5.250 in
133.4 mm
|
17.750 in
450.9 mm
|
175 lbs
79.4 kg
|
||
| $0.4616 - $0.5135 | Request the lead time here |
6.500 in
165.1 mm
|
21.875 in
555.6 mm
|
175 lbs
79.4 kg
|
||
| $0.8625 - $0.9642 | 5100 In stock |
10.630 in
270 mm
|
36.000 in
914.4 mm
|
175 lbs
79.4 kg
|
||
| $0.0457 - $0.0535 | 1179000 In stock |
2.13 in
54.1 mm
|
7.874 in
200.0 mm
|
80.0 lbs
36.3 kg
|
||
| $0.0473 - $0.0527 | 451700 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
18 lbs
8.2 kg
|
||
| $0.0486 - $0.1268 | 196000 In stock |
2.098 in
53.3 mm
|
8.071 in
205.0 mm
|
180.0 lbs
81.6 kg