The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.0673 - $0.2905 | 300000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.258 - $0.2861 | 1700 In stock |
5.910 in
150.1 mm
|
19.687 in
500 mm
|
50 lbs
22.7 kg
|
||
| $0.1177 - $0.131 | 10400 In stock |
1.540 in
39.1 mm
|
6.000 in
152.4 mm
|
120 lbs
54.4 kg
|
||
| $0.2152 - $0.2385 | 10300 In stock |
3.500 in
88.9 mm
|
11.875 in
301.6 mm
|
120 lbs
54.4 kg
|
||
| WITA-40R-UVB-M | $0.04 - $0.0552 | 407000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
|
| CTWR010A | $0.0463 - $0.0514 | 3500 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
|
| $0.0878 - $0.0977 | 19300 In stock |
3.070 in
78 mm
|
10.500 in
266.7 mm
|
40 lbs
18.1 kg
|
||
| $0.0541 - $0.0601 | 27300 In stock |
1.930 in
49 mm
|
7.000 in
177.8 mm
|
40 lbs
18.1 kg
|
||
| $0.0497 - $0.0687 | 96000 In stock |
1.524 in
38.7 mm
|
6.299 in
160.0 mm
|
222.0 lbs
100.7 kg
|
||
| $0.061 - $0.0676 | 47000 In stock |
1.650 in
41.9 mm
|
6.500 in
165.1 mm
|
50 lbs
22.7 kg
|
||
| $0.2001 - $0.2275 | 6500 In stock |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.1718 - $0.1906 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $1.1845 - $1.3077 | 150 In stock |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.4203 - $0.4702 | 900 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| WITA-18L-UVB-M | $0.028 - $0.0347 | 79000 In stock |
1.460 in
37.1 mm
|
5.900 in
149.9 mm
|
18 lbs
8.2 kg
|
|
| WITA-18X-UVB-M | $0.0952 - $0.1131 | 426000 In stock |
4.567 in
116.0 mm
|
15.748 in
400.0 mm
|
80.0 lbs
36.3 kg
|
|
| $0.0434 - $0.0596 | 36000 In stock |
2.047 in
52.0 mm
|
7.874 in
200.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0395 - $0.0442 | 117700 In stock |
1.380 in
35.1 mm
|
5.500 in
139.7 mm
|
40 lbs
18.1 kg
|
||
| $0.0981 - $0.109 | 15800 In stock |
2.910 in
73.9 mm
|
10.000 in
254 mm
|
40 lbs
18.1 kg
|
||
| $0.1038 - $0.1154 | 6800 In stock |
4.020 in
102.1 mm
|
14.500 in
368.3 mm
|
40 lbs
18.1 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue