The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.0276 - $0.0309 | 9000 In stock |
1.180 in
30 mm
|
4.750 in
120.7 mm
|
|
||
| Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
40 lbs
18.1 kg
|
|||
| $0.0673 - $0.2905 | 300000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.2712 - $0.3101 | 11000 In stock |
4.449 in
113.0 mm
|
15.748 in
400.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.1718 - $0.1906 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $0.1964 - $0.219 | 5400 In stock |
3.070 in
78 mm
|
11.000 in
279.4 mm
|
120 lbs
54.4 kg
|
||
| $1.1845 - $1.3077 | 150 In stock |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.4203 - $0.4702 | 900 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| $0.0572 - $0.0633 | 23700 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||
| CTWR016A | $0.1013 - $0.1123 | 9400 In stock |
3.780 in
96 mm
|
13.000 in
330.2 mm
|
40 lbs
18.1 kg
|
|
| WITA-50RL-UVB-M | $0.0871 - $0.12 | 46000 In stock |
3.031 in
77.0 mm
|
11.024 in
280.0 mm
|
222.0 lbs
100.7 kg
|
|
| $0.1177 - $0.131 | 10400 In stock |
1.540 in
39.1 mm
|
6.000 in
152.4 mm
|
120 lbs
54.4 kg
|
||
| $0.2152 - $0.2385 | 10300 In stock |
3.500 in
88.9 mm
|
11.875 in
301.6 mm
|
120 lbs
54.4 kg
|
||
| $0.4808 - $0.5661 | 1250 In stock |
7.008 in
178.0 mm
|
24.016 in
610.0 mm
|
778.0 lbs
352.9 kg
|
||
| $0.4875 - $0.5439 | 2000 In stock |
8.270 in
210.1 mm
|
27.000 in
685.8 mm
|
175 lbs
79.4 kg
|
||
| WITA-18R-UVB-M | $0.0246 - $0.0328 | 129000 In stock |
1.060 in
26.9 mm
|
4.720 in
119.9 mm
|
18 lbs
8.2 kg
|
|
| CTWR003A | $0.0197 - $0.0219 | 34300 In stock |
0.980 in
24.9 mm
|
4.000 in
101.6 mm
|
18 lbs
8.2 kg
|
|
| WITA-40R-UVB-M | $0.04 - $0.0552 | 407000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
|
| CTWR010A | $0.0463 - $0.0514 | 3500 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
|
| $0.0878 - $0.0977 | 19300 In stock |
3.070 in
78 mm
|
10.500 in
266.7 mm
|
40 lbs
18.1 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue