Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Color | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| $0.0707 - $0.0783 | 22600 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Green
|
40 lbs
18.1 kg
|
||
| $0.1281 - $0.1422 | 9600 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Silver
|
50 lbs
22.7 kg
|
||
| $0.0707 - $0.0783 | 45300 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Silver
|
40 lbs
18.1 kg
|
||
| $0.1136 - $0.1261 | 21200 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| $0.1281 - $0.1422 | 8700 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Green
|
50 lbs
22.7 kg
|
||
| $0.0763 - $0.0852 | 36700 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
| $0.038 - $0.0422 | 12500 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Red
|
40 lbs
18.1 kg
|
||
| $0.038 - $0.0422 | 11600 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Yellow
|
40 lbs
18.1 kg
|
||
| $0.1281 - $0.1422 | 9000 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| $0.0763 - $0.0852 | 43000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Red
|
50 lbs
22.7 kg
|
||
| CT010S | $0.038 - $0.0422 | 4400 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Silver
|
40 lbs
18.1 kg
|
|
| $0.0763 - $0.0852 | 81900 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| $0.1136 - $0.1261 | 24300 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
| $0.1136 - $0.1261 | 37800 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Green
|
50 lbs
22.7 kg
|
||
| $0.1281 - $0.1422 | 5900 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Red
|
50 lbs
22.7 kg
|
||
| $0.0707 - $0.0783 | 9500 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Red
|
40 lbs
18.1 kg
|
||
| $0.0707 - $0.0783 | 15200 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Yellow
|
40 lbs
18.1 kg
|
||
| $0.0763 - $0.0852 | 1000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Green
|
50 lbs
22.7 kg
|
||
| $0.1136 - $0.1261 | 16200 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Red
|
50 lbs
22.7 kg
|
||
| $0.3164 - $0.351 | 18000 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Red
|
120 lbs
54.4 kg