Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1186 - $1.6591 | 3408 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.4515 - $1.7556 | 2345 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.3733 - $5.2295 | 5000 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $1.0181 - $1.9793 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $1.058 - $2.0582 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.1451 - $2.0405 | 103990 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| SQR101420D | $0.1814 - $2.5558 | Request the lead time here |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
|
| $0.1289 - $1.8022 | 2500 In stock |
Black
|
LDPE
|
Polished
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2455 - $3.4275 | 1548 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| SQR111206A | $0.606 - $8.5122 | 59250 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
|
| $0.0719 - $1.009 | 93612 In stock |
Black
|
LDPE
|
Textured
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1289 - $1.8022 | 7375 In stock |
Black
|
LDPE
|
Textured
|
0.866 in
22.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3885 - $5.4871 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.575 in
40.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.9354 - $13.1301 | 250 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1177 - $1.6573 | 2412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2231 - $3.1377 | Request the lead time here |
Black
|
LDPE
|
Polished
|
1.26 in
32.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| SQR111507A | $1.23 - $5.3744 | 500 In stock |
Black
|
LDPE
|
Polished
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
|
| $1.7247 - $7.5307 | 200 In stock |
Black
|
LDPE
|
Textured
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.2217 - $3.1055 | 18027 In stock |
Black
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2496 - $3.2666 | 21505 In stock |
Black
|
LDPE
|
Polished
|
1.250 in
31.8 mm
|
0.134 in
3.4 mm
|
10-14