Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3298 - $1.2872 | 10787 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.3299 - $4.6342 | 1000 In stock |
Black
|
ABS
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.3733 - $5.2295 | 1000 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $1.3662 - $5.3101 | 399 In stock |
Black
|
ABS
|
Polished
|
3.000 in
76.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.4261 - $0.8301 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.064 - $0.846 | 28037 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.1814 - $2.5558 | 50512 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.0924 - $1.3002 | Request the lead time here |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| SQR111199A | $0.1259 - $1.7701 | 5000 In stock |
Black
|
LDPE
|
Polished
|
0.984 in
25.0 mm
|
0.109 in
2.8 mm
|
12-20
|
|
| $0.4291 - $6.0342 | 500 In stock |
Black
|
LDPE
|
Polished
|
1.772 in
45.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.9873 - $13.8864 | Request the lead time here |
Black
|
LDPE
|
Polished
|
3.15 in
80.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.1177 - $1.6573 | 82317 In stock |
Black
|
LDPE
|
Textured
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| SQR111218A | $0.1472 - $2.0757 | 258500 In stock |
Black
|
LDPE
|
Textured
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
|
| SQR111223A | $0.5204 - $7.2893 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.969 in
50.0 mm
|
0.120 in
3 mm
|
11-19
|
|
| $1.6968 - $7.4501 | 650 In stock |
Black
|
LDPE
|
Textured
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.2455 - $3.4275 | 5727 In stock |
White
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.902 - $12.6315 | 5750 In stock |
Black
|
LDPE
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.389 - $5.4871 | 140935 In stock |
Black
|
LDPE
|
Textured
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.1196 - $1.6736 | 5964 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1803 - $0.7017 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.049 in
1.2 mm
|
18.0