Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5992 - $7.9072 | 750 In stock |
White
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $0.578 - $8.1225 | 26152 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $3.7121 - $16.2253 | 132 In stock |
Black
|
LDPE
|
Polished
|
3.500 in
88.9 mm
|
0.164 in
4.2 mm
|
8-11
|
||
| $0.23 - $3.2666 | 1172 In stock |
White
|
LDPE
|
Textured
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
12-19
|
||
| $1.1178 - $15.7207 | 4237 In stock |
Black
|
LDPE
|
Polished
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.3024 - $4.2201 | 5900 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.134 in
3.4 mm
|
10-16
|
||
| $0.5854 - $7.7265 | 2071 In stock |
White
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| SQR200508A | $0.629 - $8.8339 | 15487 In stock |
Black
|
LDPE
|
Textured
|
2.000 in
50.8 mm
|
0.209 in
5.3 mm
|
5-8
|
|
| $0.3478 - $4.8918 | Request the lead time here |
White
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $1.15 - $16.166 | 7425 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $2.5555 - $11.1538 | 12675 In stock |
Black
|
LDPE
|
Polished
|
4.000 in
101.6 mm
|
0.224 in
5.7 mm
|
4-8
|
||
| SQR111200A | $0.1472 - $2.0757 | 27476 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
|
| SQR111205A | $0.5204 - $7.2893 | 15019 In stock |
Black
|
LDPE
|
Polished
|
1.969 in
50.0 mm
|
0.120 in
3 mm
|
11-19
|
|
| $1.6968 - $7.4501 | 93 In stock |
Black
|
LDPE
|
Polished
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.1338 - $1.8666 | 3395 In stock |
Black
|
LDPE
|
Textured
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2455 - $3.4275 | 4470 In stock |
Black
|
LDPE
|
Textured
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.631 - $8.85 | 349012 In stock |
Black
|
LDPE
|
Textured
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.0745 - $1.0475 | Request the lead time here |
White
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| SQR111242A | $0.631 - $8.85 | 2500 In stock |
White
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
|
| SQR111506A | $1.7247 - $7.5307 | 558 In stock |
Black
|
LDPE
|
Polished
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14