Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.9003 - $12.6315 | 308 In stock |
Black
|
LDPE
|
Polished
|
2.362 in
60.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.0924 - $1.3002 | 5900 In stock |
Black
|
LDPE
|
Textured
|
0.625 in
15.9 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| SQR111217A | $0.1259 - $1.7701 | 12500 In stock |
Black
|
LDPE
|
Textured
|
0.984 in
25.0 mm
|
0.109 in
2.8 mm
|
12-20
|
|
| $0.2455 - $3.4275 | 5727 In stock |
White
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1472 - $2.0757 | 389 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.389 - $5.4871 | 32639 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.2231 - $3.1377 | 51672 In stock |
Black
|
LDPE
|
Textured
|
1.26 in
32.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.6301 - $1.2278 | 906 In stock |
Black
|
LDPE
|
Chrome
|
0.709 in
18.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| SQR300508A | $1.69 - $7.3302 | 6474 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.209 in
5.3 mm
|
5-8
|
|
| SQR400711B | $3.7982 - $16.7008 | 7932 In stock |
Black
|
LDPE
|
Textured
|
4.000 in
101.6 mm
|
0.179 in
4.5 mm
|
7-11
|
|
| $0.1814 - $2.5558 | 6252 In stock |
White
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1177 - $1.6573 | 5011 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $4.4028 - $19.2961 | Request the lead time here |
Black
|
LDPE
|
Textured
|
5.000 in
127 mm
|
0.179 in
4.5 mm
|
7-11
|
||
| $0.3885 - $5.4871 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.575 in
40.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.9354 - $13.1301 | 250 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1177 - $1.6573 | 2412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2231 - $3.1377 | 12000 In stock |
Black
|
LDPE
|
Polished
|
1.26 in
32.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.0362 - $2.0098 | 2822 In stock |
Black
|
LDPE
|
Chrome
|
0.748 in
19.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $2.0406 - $3.9843 | 2000 In stock |
Black
|
LDPE
|
Chrome
|
1.575 in
40.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.1648 - $2.2982 | 12092 In stock |
Black
|
LDPE
|
Polished
|
0.875 in
22.2 mm
|
0.065 in
1.7 mm
|
16-18