Menu Search

Square Metric Multi-Wall Ribbed Tube Inserts

In stock

Note: Ensure the "Metric" toggle is selected to view the correct dimensions for these products, as they are designed for metric tubing.
These black, textured LDPE inserts are designed for square metric tubing. Ideal for aesthetic finishes or light-duty load-bearing applications.

The multi-wall ribbed design and press-fit construction ensure a secure, reliable hold in metal tubing.

They are widely used for furniture, frames and tubing protection.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE Color: Black Series Code: SRILQ

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
$0.0688 - $0.1146 12000 In stock
0.453 in
0.591 in
0.157 in
0.079 in
0.039 in
$0.0879 - $0.1466 10000 In stock
0.453 in
0.787 in
0.197 in
0.118 in
0.039 in
$0.23 - $0.3834 3000 In stock
0.571 in
1.378 in
0.197 in
0.118 in
0.039 in
$0.4487 - $0.7478 1000 In stock
0.571 in
1.969 in
0.197 in
0.098 in
0.039 in
$1.0856 - $1.8093 300 In stock
0.827 in
3.15 in
0.236 in
0.157 in
0.059 in
$2.701 - $4.5017 60 In stock
0.945 in
3.937 in
0.276 in
0.315 in
0.197 in
$0.1068 - $0.1781 12500 In stock
0.472 in
0.472 in
0.157 in
0.079 in
0.039 in
$0.227 - $0.3783 6000 In stock
0.472 in
0.866 in
0.197 in
0.138 in
0.039 in
$0.3746 - $0.6243 1250 In stock
0.472 in
1.378 in
0.197 in
0.197 in
0.098 in
$0.4313 - $0.7188 500 In stock
0.571 in
1.772 in
0.197 in
0.118 in
0.039 in
$0.1052 - $0.1754 5000 In stock
0.453 in
0.984 in
0.197 in
0.118 in
0.039 in
$0.0806 - $0.1344 35000 In stock
0.472 in
0.394 in
0.157 in
0.098 in
0.031 in
$0.1302 - $0.2171 4000 In stock
0.453 in
1.181 in
0.197 in
0.118 in
0.039 in
$0.4179 - $0.6965 1200 In stock
0.571 in
1.772 in
0.197 in
0.197 in
0.118 in
$0.4447 - $0.7412 500 In stock
0.571 in
1.969 in
0.197 in
0.236 in
0.138 in
$0.9154 - $1.5257 500 In stock
0.827 in
2.559 in
0.197 in
0.118 in
0.039 in
$0.5984 - $0.9974 500 In stock
0.591 in
2.362 in
0.197 in
0.138 in
0.059 in
$2.7261 - $4.5435 200 In stock
0.945 in
3.937 in
0.276 in
0.157 in
0.039 in
$0.1076 - $0.1794 10000 In stock
0.472 in
0.512 in
0.157 in
0.079 in
0.02 in
$0.212 - $0.3534 1000 In stock
0.571 in
1.575 in
0.197 in
0.118 in
0.039 in
  • of 2
Tube Insert 15.0 mm 11.5 mm 4.0 mm Black LDPE Square

20594305

Price Range
$0.1146 - $0.0688

Stock Levels
12000 In stock
Attributes
  • AxA
    0.591 in
  • h
    0.453 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Tube Insert 20.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594329

Price Range
$0.1466 - $0.0879

Stock Levels
10000 In stock
Attributes
  • AxA
    0.787 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 35.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594374

Price Range
$0.3834 - $0.23

Stock Levels
3000 In stock
Attributes
  • AxA
    1.378 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 50.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594435

Price Range
$0.7478 - $0.4487

Stock Levels
1000 In stock
Attributes
  • AxA
    1.969 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.098 in
Tube Insert 80.0 mm 21.0 mm 6.0 mm Black LDPE Square

20594510

Price Range
$1.8093 - $1.0856

Stock Levels
300 In stock
Attributes
  • AxA
    3.15 in
  • h
    0.827 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.157 in
Tube Insert 100.0 mm 24.0 mm 7.0 mm Black LDPE Square

20594572

Price Range
$4.5017 - $2.701

Stock Levels
60 In stock
Attributes
  • AxA
    3.937 in
  • h
    0.945 in
  • h1
    0.276 in
  • Minimum Wall Thickness
    0.197 in
  • Maximum Wall Thickness
    0.315 in
Tube Insert 12.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594282

Price Range
$0.1781 - $0.1068

Stock Levels
12500 In stock
Attributes
  • AxA
    0.472 in
  • h
    0.472 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Tube Insert 22.0 mm 12.0 mm 5.0 mm Black LDPE Square

20594336

Price Range
$0.3783 - $0.227

Stock Levels
6000 In stock
Attributes
  • AxA
    0.866 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.138 in
Tube Insert 35.0 mm 12.0 mm 5.0 mm Black LDPE Square

20594381

Price Range
$0.6243 - $0.3746

Stock Levels
1250 In stock
Attributes
  • AxA
    1.378 in
  • h
    0.472 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.098 in
  • Maximum Wall Thickness
    0.197 in
Tube Insert 45.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594411

Price Range
$0.7188 - $0.4313

Stock Levels
500 In stock
Attributes
  • AxA
    1.772 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 25.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594343

Price Range
$0.1754 - $0.1052

Stock Levels
5000 In stock
Attributes
  • AxA
    0.984 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 10.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594275

Price Range
$0.1344 - $0.0806

Stock Levels
35000 In stock
Attributes
  • AxA
    0.394 in
  • h
    0.472 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.098 in
Tube Insert 30.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594350

Price Range
$0.2171 - $0.1302

Stock Levels
4000 In stock
Attributes
  • AxA
    1.181 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 45.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594428

Price Range
$0.6965 - $0.4179

Stock Levels
1200 In stock
Attributes
  • AxA
    1.772 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in
Tube Insert 50.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594459

Price Range
$0.7412 - $0.4447

Stock Levels
500 In stock
Attributes
  • AxA
    1.969 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.138 in
  • Maximum Wall Thickness
    0.236 in
Tube Insert 65.0 mm 21.0 mm 5.0 mm Black LDPE Square

20594497

Price Range
$1.5257 - $0.9154

Stock Levels
500 In stock
Attributes
  • AxA
    2.559 in
  • h
    0.827 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Tube Insert 60.0 mm 15.0 mm 5.0 mm Black LDPE Square

20594473

Price Range
$0.9974 - $0.5984

Stock Levels
500 In stock
Attributes
  • AxA
    2.362 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.138 in
Tube Insert 100.0 mm 24.0 mm 7.0 mm Black LDPE Square

20594565

Price Range
$4.5435 - $2.7261

Stock Levels
200 In stock
Attributes
  • AxA
    3.937 in
  • h
    0.945 in
  • h1
    0.276 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.157 in
Tube Insert 13.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594299

Price Range
$0.1794 - $0.1076

Stock Levels
10000 In stock
Attributes
  • AxA
    0.512 in
  • h
    0.472 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.02 in
  • Maximum Wall Thickness
    0.079 in
Tube Insert 40.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594398

Price Range
$0.3534 - $0.212

Stock Levels
1000 In stock
Attributes
  • AxA
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in