Menu Search

Square Metric Multi-Wall Ribbed Tube Inserts

In stock

Note: Ensure the "Metric" toggle is selected to view the correct dimensions for these products, as they are designed for metric tubing.
These black, textured LDPE inserts are designed for square metric tubing. Ideal for aesthetic finishes or light-duty load-bearing applications.

The multi-wall ribbed design and press-fit construction ensure a secure, reliable hold in metal tubing.

They are widely used for furniture, frames and tubing protection.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE Color: Black Series Code: SRILQ

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
$0.23 - $0.3834 3000 In stock
0.571 in
1.378 in
0.197 in
0.118 in
0.039 in
$0.4487 - $0.7478 1000 In stock
0.571 in
1.969 in
0.197 in
0.098 in
0.039 in
$0.9807 - $1.6346 250 In stock
0.689 in
2.362 in
0.256 in
0.197 in
0.118 in
$1.6925 - $2.8208 100 In stock
0.984 in
3.543 in
0.236 in
0.197 in
0.118 in
$1.9464 - $3.2441 200 In stock
0.846 in
3.74 in
0.236 in
0.217 in
0.138 in
$2.5917 - $4.3196 60 In stock
0.945 in
4.331 in
0.236 in
0.197 in
0.118 in
$0.212 - $0.3534 500 In stock
0.571 in
1.575 in
0.197 in
0.118 in
0.039 in
$0.8357 - $1.3928 1300 In stock
0.984 in
1.969 in
0.256 in
0.157 in
0.102 in
$0.4447 - $0.7412 500 In stock
0.571 in
1.969 in
0.197 in
0.236 in
0.138 in
$0.9154 - $1.5257 500 In stock
0.827 in
2.559 in
0.197 in
0.118 in
0.039 in
$1.2227 - $2.0379 150 In stock
0.748 in
2.756 in
0.197 in
0.157 in
0.059 in
$2.678 - $4.4634 40 In stock
1.339 in
5.512 in
0.118 in
0.276 in
0.157 in
$0.0806 - $0.1344 35000 In stock
0.472 in
0.394 in
0.157 in
0.098 in
0.031 in
$0.1245 - $0.2075 10000 In stock
0.453 in
0.709 in
0.197 in
0.118 in
0.059 in
$0.1302 - $0.2171 4000 In stock
0.453 in
1.181 in
0.197 in
0.118 in
0.039 in
$0.446 - $0.7434 3000 In stock
0.453 in
1.26 in
0.197 in
0.138 in
0.039 in
$0.3345 - $0.5576 800 In stock
0.571 in
1.575 in
0.197 in
0.197 in
0.118 in
$1.0856 - $1.8093 300 In stock
0.827 in
3.15 in
0.236 in
0.157 in
0.059 in
$2.7261 - $4.5435 200 In stock
0.945 in
3.937 in
0.276 in
0.157 in
0.039 in
$2.701 - $4.5017 110 In stock
0.945 in
3.937 in
0.276 in
0.315 in
0.197 in
  • of 2
Square Tube Insert 35.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594374

Price Range
$0.3834 - $0.23

Stock Levels
3000 In stock
Attributes
  • AxA
    1.378 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20594435

Price Range
$0.7478 - $0.4487

Stock Levels
1000 In stock
Attributes
  • AxA
    1.969 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.098 in
Square Tube Insert 60.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594480

Price Range
$1.6346 - $0.9807

Stock Levels
250 In stock
Attributes
  • AxA
    2.362 in
  • h
    0.689 in
  • h1
    0.256 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in
Square Tube Insert 90.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594541

Price Range
$2.8208 - $1.6925

Stock Levels
100 In stock
Attributes
  • AxA
    3.543 in
  • h
    0.984 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in
Square Tube Insert 95.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20594558

Price Range
$3.2441 - $1.9464

Stock Levels
200 In stock
Attributes
  • AxA
    3.74 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.138 in
  • Maximum Wall Thickness
    0.217 in
Square Tube Insert 110.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594589

Price Range
$4.3196 - $2.5917

Stock Levels
60 In stock
Attributes
  • AxA
    4.331 in
  • h
    0.945 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in
Square Tube Insert 40.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594398

Price Range
$0.3534 - $0.212

Stock Levels
500 In stock
Attributes
  • AxA
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Square Tube Insert 50.0 mm 2.6 mm 4.0 mm Black LDPE - PIR

20594442

Price Range
$1.3928 - $0.8357

Stock Levels
1300 In stock
Attributes
  • AxA
    1.969 in
  • h
    0.984 in
  • h1
    0.256 in
  • Minimum Wall Thickness
    0.102 in
  • Maximum Wall Thickness
    0.157 in
Square Tube Insert 50.0 mm 3.5 mm 6.0 mm Black LDPE - PIR

20594459

Price Range
$0.7412 - $0.4447

Stock Levels
500 In stock
Attributes
  • AxA
    1.969 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.138 in
  • Maximum Wall Thickness
    0.236 in
Square Tube Insert 65.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594497

Price Range
$1.5257 - $0.9154

Stock Levels
500 In stock
Attributes
  • AxA
    2.559 in
  • h
    0.827 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Square Tube Insert 70.0 mm 1.5 mm 4.0 mm Black LDPE - PIR

20594503

Price Range
$2.0379 - $1.2227

Stock Levels
150 In stock
Attributes
  • AxA
    2.756 in
  • h
    0.748 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.157 in
Tube Insert 140.0 mm 34.0 mm 3.0 mm Black LDPE Square

20594619

Price Range
$4.4634 - $2.678

Stock Levels
40 In stock
Attributes
  • AxA
    5.512 in
  • h
    1.339 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.157 in
  • Maximum Wall Thickness
    0.276 in
Square Tube Insert 10.0 mm 0.8 mm 2.5 mm Black LDPE - PIR

20594275

Price Range
$0.1344 - $0.0806

Stock Levels
35000 In stock
Attributes
  • AxA
    0.394 in
  • h
    0.472 in
  • h1
    0.157 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.098 in
Square Tube Insert 18.0 mm 1.5 mm 3.0 mm Black LDPE - PIR

20594312

Price Range
$0.2075 - $0.1245

Stock Levels
10000 In stock
Attributes
  • AxA
    0.709 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.118 in
Square Tube Insert 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594350

Price Range
$0.2171 - $0.1302

Stock Levels
4000 In stock
Attributes
  • AxA
    1.181 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Square Tube Insert 32.0 mm 1.0 mm 3.5 mm Black LDPE - PIR

20594367

Price Range
$0.7434 - $0.446

Stock Levels
3000 In stock
Attributes
  • AxA
    1.26 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.138 in
Square Tube Insert 40.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20594404

Price Range
$0.5576 - $0.3345

Stock Levels
800 In stock
Attributes
  • AxA
    1.575 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.118 in
  • Maximum Wall Thickness
    0.197 in
Square Tube Insert 80.0 mm 1.5 mm 4.0 mm Black LDPE - PIR

20594510

Price Range
$1.8093 - $1.0856

Stock Levels
300 In stock
Attributes
  • AxA
    3.15 in
  • h
    0.827 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.157 in
Square Tube Insert 100.0 mm 1.0 mm 4.0 mm Black LDPE - PIR

20594565

Price Range
$4.5435 - $2.7261

Stock Levels
200 In stock
Attributes
  • AxA
    3.937 in
  • h
    0.945 in
  • h1
    0.276 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.157 in
Square Tube Insert 100.0 mm 5.0 mm 8.0 mm Black LDPE - PIR

20594572

Price Range
$4.5017 - $2.701

Stock Levels
110 In stock
Attributes
  • AxA
    3.937 in
  • h
    0.945 in
  • h1
    0.276 in
  • Minimum Wall Thickness
    0.197 in
  • Maximum Wall Thickness
    0.315 in