Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
201 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.0516 - $0.1714 Request the lead time here
0.748 in
$0.0632 - $0.2133 Request the lead time here
1.004 in
$0.0912 - $0.139 6500 In stock
1.250 in
62MP0750W $0.0594 - $0.0787 59000 In stock
0.748 in
62MP0687W $0.0594 - $0.0787 33000 In stock
0.689 in
62MP0187W $0.0347 - $0.0459 47000 In stock
0.189 in
62MP0875W $0.0662 - $0.0876 15000 In stock
0.874 in
62MP1750W $0.1459 - $0.2223 1250 In stock
1.772 in
$0.137 - $0.3311 40000 In stock
0.866 in
62PPM18BM40 $0.1076 - $0.1426 1000 In stock
0.709 in
62PPM12BM35 $0.0526 - $0.0801 11000 In stock
0.472 in
62PP012BG09 $0.0532 - $0.0707 9000 In stock
0.126 in
62PPM14BM35 $0.0548 - $0.0834 54500 In stock
0.551 in
62PPM10BM35 $0.0475 - $0.0629 3000 In stock
0.394 in
62PPM06BM16 $0.0371 - $0.0491 13000 In stock
0.236 in
PGM-7 $0.0835 - $0.0975 48000 In stock
$0.0744 - $0.2523 500 In stock
$0.0878 - $0.1024 Request the lead time here
$0.0302 - $0.0637 Request the lead time here
$0.0379 - $0.08 Request the lead time here
  • of 11
Blanking Plug 0.925 in .413 in 3.2 mm Nylon Black

PGM-19

Price Range
$0.1714 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 1.102 in 0.500 in 3.2 mm Nylon Black

PGM-25

Price Range
$0.2133 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 34.9 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1250W

Price Range
$0.139 - $0.0912

Stock Levels
6500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Blanking Plug 23.5 mm 10.5 mm 3.2 mm Nylon 6 White

62MP0750W

Price Range
$0.0787 - $0.0594

Stock Levels
59000 In stock
Attributes
  • Full Material
    Heat-Stabilized Nylon
  • Color
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Blanking Plug 19.8 mm 10.3 mm 3.2 mm Nylon 6 White

62MP0687W

Price Range
$0.0787 - $0.0594

Stock Levels
33000 In stock
Attributes
  • Full Material
    Heat-Stabilized Nylon
  • Color
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 White

62MP0187W

Price Range
$0.0459 - $0.0347

Stock Levels
47000 In stock
Attributes
  • Full Material
    Heat-Stabilized Nylon
  • Color
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Snap-Fit Plug 28.6 mm 11.5 mm 3.2 mm Nylon 6 White

62MP0875W

Price Range
$0.0876 - $0.0662

Stock Levels
15000 In stock
Attributes
  • Full Material
    Heat-Stabilized Nylon
  • Color
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Blanking Plug 48.4 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1750W

Price Range
$0.2223 - $0.1459

Stock Levels
1250 In stock
Attributes
  • Full Material
    Heat-Stabilized Nylon
  • Color
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM22BM40B

Price Range
$0.3311 - $0.137

Stock Levels
40000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM18BM40

Price Range
$0.1426 - $0.1076

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM12BM35

Price Range
$0.0801 - $0.0526

Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 3.2 mm | 0.125 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP012BG09

Price Range
$0.0707 - $0.0532

Stock Levels
9000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 14.0 mm | 0.551 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM14BM35

Price Range
$0.0834 - $0.0548

Stock Levels
54500 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM10BM35

Price Range
$0.0629 - $0.0475

Stock Levels
3000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 6.0 mm | 0.236 in ; Compatible Panel Thickness Range - 1.6 - NaN | 0.063 - NaN

62PPM06BM16

Price Range
$0.0491 - $0.0371

Stock Levels
13000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Blanking Plug 0.433 in 0.276 in 1.6 mm Nylon Black

PGM-7

Price Range
$0.0975 - $0.0835

Stock Levels
48000 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.968 in 0.250 in 1.6 mm Nylon Black

PGM-17

Price Range
$0.2523 - $0.0744

Stock Levels
500 In stock
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug 0.511 in 0.256 in 1.2 mm Nylon Black

PGM-9

Price Range
$0.1024 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug .312 in .312 in 1.6 mm Nylon Black

PGM-1

Price Range
$0.0637 - $0.0302

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round
Blanking Plug .468 in .406 in 3.2 mm Nylon Black

PGM-33

Price Range
$0.08 - $0.0379

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6
  • Color
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap-Fit
  • Hole Type
    Round