Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |
---|---|---|---|---|---|
$0.1102 - $0.1542 | 7000 In stock |
0.375 in
9.5 mm
|
0.264 in
6.7 mm
|
||
PGSB-1519A | $0.1834 - $0.3588 | 94000 In stock |
|
0.571 in
14.5 mm
|
|
PGSA-1316A | $0.0724 - $0.1947 | Request the lead time here |
|
0.48 in
12.2 mm
|
|
PGSB-2A | $0.1166 - $0.163 | 12000 In stock |
|
0.311 in
7.9 mm
|
|
PGSA-2529A | $0.1395 - $0.3756 | Request the lead time here |
|
0.965 in
24.5 mm
|
|
PGSB-9A | $0.2208 - $0.4306 | 16800 In stock |
|
0.803 in
20.4 mm
|
|
PGSB-1316A | $0.1712 - $0.3351 | 5000 In stock |
|
0.413 in
10.5 mm
|
|
$0.2565 - $0.501 | 4800 In stock |
|
1.169 in
29.7 mm
|
||
PGSB-0609A | $0.0876 - $0.1228 | 14000 In stock |
|
0.26 in
6.6 mm
|
|
$0.0878 - $0.2361 | 27000 In stock |
|
0.693 in
17.6 mm
|
||
PGSB-1013A | $0.1441 - $0.281 | 4500 In stock |
|
0.354 in
9.0 mm
|
|
$0.168 - $0.3283 | 16000 In stock |
|
0.484 in
12.3 mm
|
||
PGSB-8A | $0.3284 - $0.6414 | 1800 In stock |
|
1.248 in
31.7 mm
|
|
PGSA-0407A | $0.0872 - $0.1619 | 44000 In stock |
|
0.189 in
4.8 mm
|
|
$0.0875 - $0.2396 | 2500 In stock |
|
0.768 in
19.5 mm
|
||
PGSB-6A | $0.2398 - $0.4671 | 10400 In stock |
|
1.047 in
26.6 mm
|
|
PGSB-3A | $0.1611 - $0.3131 | 13000 In stock |
|
0.39 in
9.9 mm
|
|
PGSA-1013A | $0.0633 - $0.1697 | 25000 In stock |
|
0.362 in
9.2 mm
|
|
$0.2245 - $0.4402 | 2200 In stock |
|
0.874 in
22.2 mm
|
||
$0.1723 - $0.4738 | 600 In stock |
|
0.902 in
22.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue