Menu Search

Snap-Fit Bushings - Open/Closed

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilized Nylon 6/6 and Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter View
PGSB-1013A $0.1441 - $0.281 6500 In stock
0.354 in
PGSB-8A $0.3284 - $0.6414 2800 In stock
1.248 in
$0.168 - $0.3283 14000 In stock
0.484 in
PGSB-1316A $0.1712 - $0.3351 Request the lead time here
0.413 in
$0.0878 - $0.2361 24500 In stock
0.693 in
PGSA-1013A $0.0633 - $0.1697 25000 In stock
0.362 in
PGSB-6A $0.2398 - $0.4671 4000 In stock
1.047 in
PGSA-1316A $0.0724 - $0.1947 Request the lead time here
0.48 in
PGSA-0407A $0.0872 - $0.1619 72000 In stock
0.189 in
$0.2245 - $0.4402 1000 In stock
0.874 in
PGSB-9A $0.2208 - $0.4306 15800 In stock
0.803 in
PGSB-1519A $0.1834 - $0.3588 4600 In stock
0.571 in
PGSB-0609A $0.0876 - $0.1228 Request the lead time here
0.26 in
$0.0774 - $0.2086 8000 In stock
0.563 in
PGSA-2529A $0.1395 - $0.3756 Request the lead time here
0.965 in
PGSB-2A $0.1166 - $0.163 Request the lead time here
0.311 in
$0.0875 - $0.2396 2500 In stock
0.768 in
$0.1723 - $0.4738 600 In stock
0.902 in
$0.2079 - $0.4062 800 In stock
0.681 in
PGSB-3A $0.1611 - $0.3131 1500 In stock
0.39 in
  • of 2
Snap-Fit Bushing - Not applicable ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
$0.281 - $0.1441

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.587 in
  • Inside Diameter
    0.354 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.413 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-8A

Price Range
$0.6414 - $0.3284

Stock Levels
2800 In stock
Attributes
  • Head Diameter
    1.579 in
  • Inside Diameter
    1.248 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.421 in
Snap-Fit Bushing - Not applicable ; 3.3 mm | 0.130 in Black

PGSB-1216A

Price Range
$0.3283 - $0.168

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.732 in
  • Inside Diameter
    0.484 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.394 in
Snap-Fit Bushing - Not applicable ; 3.5 mm | 0.138 in Black

PGSB-1316A

Price Range
$0.3351 - $0.1712

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.709 in
  • Inside Diameter
    0.413 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.047 in
  • Overall Height
    0.413 in
Snap-Fit Bushing - Not applicable ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
$0.2361 - $0.0878

Stock Levels
24500 In stock
Attributes
  • Head Diameter
    0.886 in
  • Inside Diameter
    0.693 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.22 in
Snap-Fit Bushing - Not applicable ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
$0.1697 - $0.0633

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.638 in
  • Inside Diameter
    0.362 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-6A

Price Range
$0.4671 - $0.2398

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    1.343 in
  • Inside Diameter
    1.047 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Not applicable ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
$0.1947 - $0.0724

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.764 in
  • Inside Diameter
    0.48 in
  • Maximum Panel Thickness
    0.055 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.213 in
Snap-Fit Bushing - Not applicable ; 1 mm | 0.039 in Black

PGSA-0407A

Price Range
$0.1619 - $0.0872

Stock Levels
72000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Inside Diameter
    0.189 in
  • Maximum Panel Thickness
    0.039 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.197 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-5A

Price Range
$0.4402 - $0.2245

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    1.157 in
  • Inside Diameter
    0.874 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Not applicable ; 3 mm | 0.118 in Black

PGSB-9A

Price Range
$0.4306 - $0.2208

Stock Levels
15800 In stock
Attributes
  • Head Diameter
    1.039 in
  • Inside Diameter
    0.803 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Not applicable ; 3.3 mm | 0.130 in Black

PGSB-1519A

Price Range
$0.3588 - $0.1834

Stock Levels
4600 In stock
Attributes
  • Head Diameter
    0.811 in
  • Inside Diameter
    0.571 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.047 in
  • Overall Height
    0.433 in
Snap-Fit Bushing - Not applicable ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
$0.1228 - $0.0876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.449 in
  • Inside Diameter
    0.26 in
  • Maximum Panel Thickness
    0.067 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.256 in
Snap-Fit Bushing - Not applicable ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
$0.2086 - $0.0774

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.894 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.224 in
Snap-Fit Bushing - Not applicable ; 1.1 mm | 0.043 in Black

PGSA-2529A

Price Range
$0.3756 - $0.1395

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.382 in
  • Inside Diameter
    0.965 in
  • Maximum Panel Thickness
    0.043 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.276 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-2A

Price Range
$0.163 - $0.1166

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.5 in
  • Inside Diameter
    0.311 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap-Fit Bushing - Not applicable ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
$0.2396 - $0.0875

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    1.063 in
  • Inside Diameter
    0.768 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in
Snap-Fit Bushing - Not applicable ; 1 mm | 0.039 in Black

PGSA-2327A

Price Range
$0.4738 - $0.1723

Stock Levels
600 In stock
Attributes
  • Head Diameter
    1.382 in
  • Inside Diameter
    0.902 in
  • Maximum Panel Thickness
    0.039 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.236 in
Snap-Fit Bushing - Not applicable ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
$0.4062 - $0.2079

Stock Levels
800 In stock
Attributes
  • Head Diameter
    0.976 in
  • Inside Diameter
    0.681 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.453 in
Snap-Fit Bushing - Not applicable ; 3.2 mm | 0.125 in Black

PGSB-3A

Price Range
$0.3131 - $0.1611

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.642 in
  • Inside Diameter
    0.39 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in