Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Color | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4019 - $0.6699 | 2000 In stock |
1.26 in
32.0 mm
|
1.161 in
29.5 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| $0.4284 - $0.714 | 2000 In stock |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.87 in
47.5 mm
|
||
| $0.0262 - $0.0437 | 5000 In stock |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE - PIR
|
0.472 in
12.0 mm
|
||
| $0.0262 - $0.0437 | 5000 In stock |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE - PIR
|
0.433 in
11.0 mm
|
||
| $0.0291 - $0.0485 | 5000 In stock |
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.61 in
15.5 mm
|
||
| $0.0721 - $0.1202 | 2000 In stock |
0.709 in
18.0 mm
|
0.61 in
15.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
0.866 in
22.0 mm
|
||
| $0.0741 - $0.1152 | 2000 In stock |
0.846 in
21.5 mm
|
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
Yellow
|
LDPE
|
1.004 in
25.5 mm
|
||
| $0.1235 - $0.1921 | 2000 In stock |
1.398 in
35.5 mm
|
1.26 in
32.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
1.555 in
39.5 mm
|
||
| $0.1249 - $0.1943 | 2000 In stock |
1.492 in
37.9 mm
|
1.323 in
33.6 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
1.673 in
42.5 mm
|
||
| $0.1494 - $0.2324 | 1000 In stock |
2.008 in
51.0 mm
|
1.909 in
48.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
2.165 in
55.0 mm
|
||
| $0.0524 - $0.0873 | 10000 In stock |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Yellow
|
LDPE
|
0.689 in
17.5 mm
|
||
| $0.0545 - $0.0909 | 5000 In stock |
0.638 in
16.2 mm
|
0.559 in
14.2 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE - PIR
|
0.795 in
20.2 mm
|
||
| $0.1206 - $0.1876 | Request the lead time here |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
1.398 in
35.5 mm
|
||
| $0.1242 - $0.1932 | 2000 In stock |
1.26 in
32.0 mm
|
1.161 in
29.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
1.398 in
35.5 mm
|
||
| $0.1379 - $0.2145 | 1000 In stock |
1.772 in
45.0 mm
|
1.673 in
42.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
1.929 in
49.0 mm
|
||
| $0.077 - $0.1198 | 2000 In stock |
1.004 in
25.5 mm
|
0.886 in
22.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE
|
1.161 in
29.5 mm
|
||
| $0.0792 - $0.1232 | 2000 In stock |
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
1.26 in
32.0 mm
|
||
| $0.1364 - $0.2122 | 2000 In stock |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
1.87 in
47.5 mm
|
||
| $0.1594 - $0.2479 | 1000 In stock |
2.126 in
54.0 mm
|
2.028 in
51.5 mm
|
0.472 in
12.0 mm
|
Yellow
|
LDPE - PIR
|
2.283 in
58.0 mm
|
||
| $0.0553 - $0.0921 | 2000 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Yellow
|
LDPE
|
0.827 in
21.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue