Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Color | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0744 - $0.465 | 7000 In stock |
0.295 in
7.5 mm
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| P13A | $0.0394 - $0.2462 | 6070 In stock |
0.548 in
13.9 mm
|
0.471 in
12 mm
|
0.469 in
11.9 mm
|
Blue
|
LDPE
|
|
|
| P53A | $0.0903 - $0.565 | 20053 In stock |
1.600 in
40.6 mm
|
1.450 in
36.8 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
|
| $0.3017 - $1.8853 | 10766 In stock |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
0.433 in
11.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm
|
||
| $0.1011 - $0.6325 | 31573 In stock |
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.2721 - $0.6811 | 3250 In stock |
0.925 in
23.5 mm
|
0.925 in
23.5 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.045 - $0.28 | 141073 In stock |
0.729 in
18.5 mm
|
0.640 in
16.3 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| P27A | $0.0596 - $0.3733 | 18400 In stock |
0.933 in
23.7 mm
|
0.815 in
20.7 mm
|
0.622 in
15.8 mm
|
Blue
|
LDPE
|
|
|
| P31A | $0.0568 - $0.3541 | 6500 In stock |
0.975 in
24.8 mm
|
0.870 in
22.1 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
|
| $0.0709 - $0.4426 | 30000 In stock |
1.230 in
31.2 mm
|
1.110 in
28.2 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.0969 - $0.6051 | 8571 In stock |
1.682 in
42.7 mm
|
1.560 in
39.6 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.212 - $1.3239 | 2900 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
| MPP35A | $0.117 - $0.7322 | 32239 In stock |
0.512 in
13 mm
|
0.512 in
13 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
|
| $0.1118 - $0.28 | 8000 In stock |
1.950 in
49.5 mm
|
1.780 in
45.2 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| P7A | $0.0342 - $0.214 | 1605 In stock |
0.365 in
9.3 mm
|
0.300 in
7.6 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
|
| 494299 | $0.1028 - $0.642 | 51607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
|
| $0.1799 - $1.1237 | 5000 In stock |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
| $0.0818 - $0.5102 | 33867 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.4084 - $2.5424 | 48711 In stock |
0.669 in
17 mm
|
0.669 in
17 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.0442 - $0.2753 | Request the lead time here |
0.785 in
19.9 mm
|
0.690 in
17.5 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE