Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost, lower security alternative.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Finish | Overall Width | View | |
|---|---|---|---|---|---|---|
| 693122 | $6.43 - $7.25 | 280 In stock |
Black
|
Black Powder-Coated
|
1.969 in
50.0 mm
|
|
| $7.41 - $8.33 | 446 In stock |
Silver
|
Nickel-Plated
|
0.551 in
14.0 mm
|
||
| $11.17 - $12.56 | 340 In stock |
Silver
|
Chrome Plated
|
0.63 in
16.0 mm
|
||
| $14.23 - $16.02 | 323 In stock |
Silver
|
Chrome Plated
|
0.63 in
16.0 mm
|
||
| $20.39 - $23.27 | 166 In stock |
Silver
|
Chrome Plated
|
0.787 in
20.0 mm
|
||
| $6.43 - $7.25 | 375 In stock |
Silver
|
Chrome Plated
|
1.063 in
27.0 mm
|
||
| $14.23 - $16.25 | 83 In stock |
Silver
|
Chrome Plated
|
0.63 in
16.0 mm
|
||
| $8.22 - $9.21 | Request the lead time here |
Black
|
Black Powder-Coated
|
0.551 in
14.0 mm
|
||
| $6.29 - $7.11 | 353 In stock |
Black
|
Black Powder-Coated
|
0.748 in
19.0 mm
|
||
| $13.76 - $15.73 | 92 In stock |
Silver
|
Chrome Plated
|
0.63 in
16.0 mm
|
||
| $4.30 - $4.51 | 143 In stock |
Black
|
Black Powder-Coated
|
0.669 in
17.0 mm
|
||
| $18.33 - $20.92 | Request the lead time here |
Silver
|
Zinc-Plated
|
0.709 in
18.0 mm
|
||
| $4.39 - $5.08 | 530 In stock |
Silver
|
Zinc-Plated
|
0.512 in
13.0 mm
|
||
| $11.17 - $12.56 | 340 In stock |
Brass
|
|
0.63 in
16.0 mm
|
||
| $11.17 - $12.56 | 102 In stock |
Brass
|
|
0.63 in
16.0 mm
|
||
| $19.53 - $21.96 | 90 In stock |
Silver
|
Chrome Plated
|
0.787 in
20.0 mm
|
||
| $11.17 - $12.56 | 391 In stock |
Silver
|
Chrome Plated
|
0.591 in
15.0 mm
|
||
| $6.39 - $7.28 | 50 In stock |
Silver
|
Chrome Plated
|
0.669 in
17.0 mm
|
||
| $8.22 - $9.21 | 30 In stock |
Silver
|
Chrome Plated
|
0.551 in
14.0 mm
|
||
| 5931219 | $7.13 - $7.99 | 91 In stock |
Black
|
Black Powder-Coated
|
0.551 in
14.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue