Menu Search

Nylon Hex Socket Drive Shoulder Screw - Thread Size 1/4-20; Thread Length 11.1 mm | 0.438 in

This shoulder screw absorbs vibration between two panels. It has a shoulder length of 50.8 mm | 2.000 in.
Item code:

31031200

2500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.54
1000 - 4999 $0.2409
5000 - 9999 $0.2391
10000 + $0.2372
Standard pack: 500

Order in multiple of 500

Total price:

$270.00

500 x $0.54

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Hex Key Size 0.156 in
Head Diameter 0.429 in
Head Height 0.214 in
Shoulder Diameter 0.306 in
Shoulder Length 2.000 in
Thread Length 0.438 in
Thread Size 1/4-20
Material Nylon
Full Material Nylon 6/6
Drive Type Hex Socket Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us